Product Number: 61T1601
Inst PVC/PVC, 1 Tri #16 Str BC, PVC-NYL Ins E1, OS, Blk PVC Jkt, TC-ER NPLF 90C Dry 75C Wet
UL Instrumentation, 1 Triad 16AWG (7x24) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, TC-ER NPLF 90C Dry 75C Wet SUN RES DIR BUR
-
Availability:
-
Global inventory:

Specifications
Belden.GenericSpecificationTitle
Put-Up Type |
Reel |
---|
Product Overview
Suitable Applications |
Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Conductor(s) | 3 | 16 AWG | 7x24 | BC - Bare Copper |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.101 in (2.57 mm) | ICEA S-73-732 Table E1 (Triads: Black & White & Red and numbered) |
Inner Shield
Material |
---|
No Shield |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.314 in | Yes |
Overall Cable Diameter (Nominal) |
0.314 in |
---|
Electrical Characteristics
Electricals
Nom. Conductor DCR | Max. Current |
---|---|
4.2 Ohm/1000ft | 18 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 75°C Wet | -30°C To +90 °C Dry, +75°C Wet |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
3.768 in (95.71 mm) | 3.768 in |
Max. Pull Tension |
119 lbs (54.0 kg) |
---|---|
Bulk Cable Weight |
60 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Flammability / Reaction to Fire |
UL1685 UL Loading, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, Article 760 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
Alternate color coding available upon request. |
---|
History
Update and Revision |
Revision Number: 0.44 Revision Date: 05-31-2024 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.44 Revision Date: 05-31-2024 |
---|