Product Number: A03024B

TC VN/PVC, 3+G C #2+6 Str BC, PVC-NYL Ins M4, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 3+G Conductor 2+6AWG (Class B) Bare Copper, PVC-NYL Insulation M4 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Power and Control Applications up to 600V

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 1 AWG 7x10 BC - Bare Copper
Ground Wire 1 6 AWG 7x14 BC - Bare Copper

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) PVC/Nylon - Polyvinyl Chloride + Nylon 0.038 in (0.97 mm) 0.254 in mm Black and Numbered
Ground Wire No Insulation

Outer Shield

Material
No Shield

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 0.987 in Yes

Overall Cable Diameter (Nominal)

0.987 in

Electricals

Element Nom. Conductor DCR Max. Current
Conductor(s) 0.166 Ohm/1000ft 130 Amps per Conductor at 30ºC
Ground Wire 0.47 Ohm/1000ft (1.5 Ohm/km)

Voltage

UL Voltage Rating
600 V

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
3.948 in (100.3 mm) 4.935 in

Max. Pull Tension

3508.3 lbs (1591.3 kg)

Bulk Cable Weight

754 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, THWN-2

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

Update and Revision

Revision Number: 0.70 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.70 Revision Date: 02-03-2025


Part Numbers

Item # Putup Type
A03024B 0102500 Reel