Product Number: A04141W

TC VN/PVC, 4 C #14 Str BC, PVC-NYL Ins E1, Blk PVC Jkt, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

UL Type TC (1277) PVC-Nylon/PVC, 4 Conductor 14AWG (Class B) Bare Copper, PVC-NYL Insulation E1 Color Code, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active
A04141W

Specifications

Put-Up Type

Reel

Suitable Applications

harsh environment digital and serial two-way communication, oil and gas extraction and refining sites, petrochemical, Profibus process automation or Foundation FieldBus process automation, extreme temperature environments, exposure to humidity/moisture, dust, and oil, remote locations long distance applications, etc.

Conductor

Element AWG Stranding Material No. of Conductors
Conductor(s) 14 19x26 BC - Bare Copper 4

Conductor Count

4

Insulation

Material Nominal Diameter
PVC/Nylon - Polyvinyl Chloride + Nylon 0.112 in

Color Chart

Number
ICEA Table E1

Outer Jacket

Material Nominal Diameter Nominal Wall Thickness
PVC - Polyvinyl Chloride 0.369 in 0.047 in

Conductor DCR

Nominal Conductor DCR
2.52 Ohm/1000ft

Current

Max. Recommended Current [A]
20 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating Voltage Rating [V]
600 V RMS (Type TC) 600 V RMS (Type TC)

UL Temp Rating

90°C Dry, 75°C Wet

Operating Temperature Range

-25°C To +90°C

UV Resistance

Yes

Min Bend Radius (Overall)

3.69 in

Min. Bend Radius/Minor Axis

1.48 in

NEC/(UL) Compliance

TC-ER

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

Yes

UL Flammability

UL1685 Vertical Tray Flame Test

UL voltage rating

600 V RMS (Type TC)

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.51 Revision Date: 02-03-2025

Part Numbers

Item # Put-Up Type
A04141W 0105000 Reel