Product Number: 29501
VFD 300% Gnd, 3C+G #14 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/#14 TC Ground/Drain, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 300% Ground Flexible VFD, 3 Conductor 14AWG (41x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/14AWG Tinned Copper Ground/Drain, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC075A0791RA |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 14 AWG | 41x30 | TC - Tinned Copper | Phace Conductor |
Insulated Ground | 1 | 14 AWG | 41x30 | TC - Tinned Copper | Insulated Ground Wire |
Uninsulated Ground Wire | 1 | 14 AWG | 41x30 | TC - Tinned Copper | Uninsulated Ground Wire |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.046 in (1.2 mm) | 0.173 in (4.39 mm) | ICEA Chart M4 |
Insulated Ground | PVC - Polyvinyl Chloride | 0.047 in (1.2 mm) | 0.169 in (4.29 mm) | Green/Yellow Stripe |
Uninsulated Ground Wire |
Outer Shield
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Tri-Laminate (Alum+Poly+Alum) | 100% | 14 AWG (41x30) TC |
Braid | Tinned Copper (TC) | 85% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.073 in (1.9 mm) | 0.604 in (15.3 mm) | Yes |
Overall Cable Diameter (Nominal) |
0.604 in (15.3 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Conductor(s) | 2.482 Ohm/1000ft | 23.0 pF/ft (75.5 pF/m) | 47 pF/ft (150 pF/m) | 63 Ohm | 0.213 µH/ft | 55% | 25 Amps per Conductor at 30ºC (per NEC) |
Insulated Ground | 2.73 Ohm/1000ft (8.96 Ohm/km) | ||||||
Uninsulated Ground Wire | 2.73 Ohm/1000ft (8.96 Ohm/km) |
Voltage
UL Voltage Rating | Voltage Rating |
---|---|
1000 V (TC-ER, WTTC,UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) | 1000 V (AWM I/II A/B) |
Mechanical Characteristics
Temperature
UL Temperature | Operating | Installation |
---|---|---|
90°C Dry, 90°C Wet | -40°C To +90°C | -40C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
7.2 in (180 mm) | 7.2 in (180 mm) |
Max. Pull Tension |
347 lbs (157 kg) |
---|---|
Bulk Cable Weight |
224 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER, XHHW-2, RHW-2, UL Flexible Motor Supply Cable |
AWM Compliance |
AWM I/II A/B |
CEC / C(UL) Compliance |
CIC, TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.672 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.672 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
29501 010100 | Black | Reel | 100 ft | 612825136620 | Recommended Cable Gland BTC075A0791RA In Stock |
29501 010250 | Black | Reel | 250 ft | 612825136651 | C Z |
29501 010500 | Black | Reel | 500 ft | 612825136668 | C Z |
29501 0101000 | Black | Reel | 1,000 ft | 612825136637 | C Z |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog