Product Number: 29503T

VFD 300% Gnd, 3C+G #10 Str TC, XLPE Ins+PVC Grd, OS+TC Brd w/#10 TC Drain, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 10AWG (105x30) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/10AWG Tinned Copper Drain, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen)

Conductor

Element No. of Elements Size Stranding Material
Conductor(s) 3 10 AWG 105x30 TC - Tinned Copper
Ground 1 10 AWG 105x30 TC - Tinned Copper

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.046 in (1.2 mm) Black and Numbered
Ground PVC - Polyvinyl Chloride 0.046 in (1.2 mm) Green/Yellow Stripe

Outer Shield

Shield Type Material Coverage
Tape Tri-Laminate (Alum+Poly+Alum) 100%
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
LSZH - Low Smoke Zero Halogen (Flame Retardant) 0.073 in (1.9 mm) 0.690 in (17.5 mm) Yes

Overall Cable Diameter (Nominal)

0.690 in (17.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.969 Ohm/1000ft (3.18 Ohm/km) 26 pF/ft (85 pF/m) 47 pF/ft (150 pF/m) 71 Ohm 55% 40 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL Flexible Motor Supply Cable)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -25°C To +90°C

Bend Radius

Stationary Min. Installation Min.
8.3 in (210 mm) 8.3 in (210 mm)

Max. Pull Tension

666 lbs (302 kg)

Bulk Cable Weight

354 lbs/1000ft (527 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 FT4 Loading

NEC / UL Compliance

Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable

ICEA Compliance

S-95-658

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.262 Revision Date: 04-11-2025

Update and Revision

Revision Number: 0.262 Revision Date: 04-11-2025


Part Numbers

Item # Color Putup Type UPC Footnote
29503T 0101000 Black Reel 612825136989 C
29503T 0105000 Black Reel 612825136996 C