Product Number: 29507

VFD 300% Gnd, 3C+G #2 Str TC, XLPE Ins+PVC Gnd, OS+TC Brd w/4-#8 TC Drains, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 300% Ground Flexible VFD, 3 Conductor 2AWG (7x19x23) Tinned Copper, XLPE Insulation M4 Color Code+PVC Insulated Ground, Overall Beldfoil®+Tinned Copper Braid(85%) Shield w/4-8AWG Tinned Copper Ground/Drains, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V CIC TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations: Recommended Cable Gland Belden BTC150A1501RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 2 AWG 7x19x23 TC - Tinned Copper
Insulated Ground 1 2 AWG 7x19x23 TC - Tinned Copper Insulated Ground Wire
Segmented Ground Wire 4 8 AWG 7x19x29 TC - Tinned Copper Segmented Ground Wire (4 Totaling 2 AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.062 in (1.6 mm) 0.454 in (11.5 mm) ICEA Chart M4
Ground Wire PVC - Polyvinyl Chloride 0.062 in (1.6 mm) 0.454 in (11.5 mm) Green/Yellow Stripe
Uninsulated Ground Wire

Outer Shield

Shield Type Material Coverage Drainwire Type
Tape Tri-Laminate (Alum+Poly+Alum) 100% 8 AWG (7x19x28) TC
Braid Tinned Copper (TC) 87%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.095 in (2.4 mm) 1.324 in (33.63 mm) Yes

Overall Cable Diameter (Nominal)

1.324 in (33.63 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Nom. Velocity of Prop. Max. Current
Conductor(s) 0.152 Ohm/1000ft 35 pF/ft (110 pF/m) 66 pF/ft (220 pF/m) 46 Ohm 0.098 µH/ft 55% 130 Amps per Conductor at 30ºC
Insulated Ground 0.147 Ohm/1000ft (0.482 Ohm/km)
Uninsulated Ground Wire

Voltage

UL Voltage Rating Voltage Rating
1000 V (TC-ER, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) 1000 V (AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
15.9 in (404 mm) 15.9 in (404 mm)

Max. Pull Tension

3987 lbs (1808 kg)

Bulk Cable Weight

1546 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable

AWM Compliance

AWM I/II A/B

CEC / C(UL) Compliance

CIC, TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.670 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.670 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
29507 010250 Black Reel 250 ft 612825137368 C Z
29507 010500 Black Reel 500 ft 612825137375 C Z
29507 0101000 Black Reel 1,000 ft 612825137320 C Z
29507 0102000 Black Reel 2,000 ft 612825137351 C Z