Product Number: 29525

VFD, 3C #6 Str TC XLPE Ins + #12 Symm. Seg. Gnd (3 of #12) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Premium VFD, 6 AWG (7 x 19 x 27) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, With 3 #12 AWG (65 x 30) Bare Copper Ground Wire in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Resistant.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1041RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 6 AWG 7x19x27 TC - Tinned Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 12 AWG 65x30 BC - Bare Copper Segmented Grounds (3 Totaling 6 AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.047 in (1.2 mm) 0.289 in (7.34 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Notes
Tape Bare Copper (BC) 100% 2 mil Copper Tape
Bare Copper (BC)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
XLPE - Cross-Linked Polyethylene (Thermoset) 0.063 in (1.6 mm) 0.759 in (19.3 mm) Yes

Overall Cable Diameter (Nominal)

0.759 in (19.3 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.355 Ohm/1000ft (1.16 Ohm/km) 32 pF/ft (100 pF/m) 63 pF/ft (210 pF/m) 37 Ohm 55% 75 Amps per Conductor at 30ºC
0.056 Ohm/1000ft (0.18 Ohm/km)

Voltage

UL Voltage Rating
600/1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
5.69 in (145 mm) 5.69 in (145 mm)

Max. Pull Tension

1304.1 lbs (591.53 kg)

Bulk Cable Weight

461 lbs/1000ft (686 kg/km)

Environmental Suitability

Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.33 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.33 Revision Date: 05-22-2025