Product Number: 29527

VFD, 3C #2 Str TC XLPE Ins + #10 Symm. Seg. Gnd (3 of #10) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Premium VFD, 2 AWG (7 x 19 x 23) Tinned Copper, 3 Conductor, XLPE Insulation M4 Color Code, With 3 #10 AWG (105 x 30) Bare Copper Ground Wire in Continuous Contact with Overall Dual Copper Tape Helically Applied Shield, Black Outer PVC Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V, CSA AWM I/II A/B Sun Res Dir Bur Oil Res.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1271RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 2 AWG 7x19x23 TC - Tinned Copper ASTM B3 Copper B8 Class B Stranding
Segmented Ground Wire 3 10 AWG 105x30 TC - Tinned Copper Segmented Ground (3 Totaling 5 AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLP, XLPO, XLPE (Thermoset) 0.047 in (1.2 mm) 0.424 in (10.8 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Notes
Tape Bare Copper (BC) 100% 2 Mil Copper Tape
Bare Copper (BC)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.090 in (27.69 mm) Yes

Overall Cable Diameter (Nominal)

1.09 in (27.7 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.14 Ohm/1000ft (0.46 Ohm/km) 35 pF/ft (110 pF/m) 68 pF/ft (220 pF/m) 44 Ohm 55% 130 Amps per Conductor at 30ºC
0.03 Ohm/1000ft (0.098 Ohm/km)

Voltage

UL Voltage Rating
600/1000 V (TC-ER)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -20°C To +90°C

Bend Radius

Stationary Min. Installation Min.
10.9 in (277 mm) 10.9 in (277 mm)

Max. Pull Tension

2851 lbs (1293 kg)

Bulk Cable Weight

969 lbs (440 kg)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, XHHW-2

ICEA Compliance

S-95-658

European Directive Compliance

EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.34 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.34 Revision Date: 05-22-2025