Product Number: 29528
VFD 100% Gnd, 3C #1 Str TC XLPE Ins + #1 Symm. Seg. Gnd (3 of #6) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 100% Ground Flexible VFD, 3 Conductor 1AWG (7x19x22) Tinned Copper XLPE Insulation M4 Color Code + 1AWG Symmetrical Segmented Ground (3 of 6AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC125A1271RA |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 1 AWG | 7x19x22 | TC - Tinned Copper | |
Segmented Ground Wire | 3 | 6 AWG | 7x19x27 | BC - Bare Copper | Segmented Grounds (3 Totaling 1 AWG) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | 0.472 in (12.0 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Helical Tape | Bare Copper (BC) | 100% | 2 mil Helical Copper Tape for Crack Resistance and High Frequency Noise Conduction |
Helical Tape | Bare Copper (BC) | 100% | 2 mil Helical Copper Tape for Crack Resistance and High Frequency Noise Conduction |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.195 in (30.35 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.195 in (30.35 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Conductor(s) | 0.118 Ohm/1000ft | 34 pF/ft (110 pF/m) | 61 pF/ft (200 pF/m) | 37 Ohm | 0.087 µH/ft | 55% | 145 Amps per Conductor at 30ºC |
Segmented Ground Wire | 0.128 Ohm/1000ft (0.420 Ohm/km) |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
14.3 in (363 mm) | 14.3 in (363 mm) |
Max. Pull Tension |
4304 lbs (1952 kg) |
---|---|
Bulk Cable Weight |
1395 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 FT4 Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
CEC / C(UL) Compliance |
TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.646 Revision Date: 02-03-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.646 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
29528 0103000 | Black | Reel | 3,000 ft | 612825137863 | C Z |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog