Product Number: 29530

VFD 100% Gnd, 3C #2/0 Str TC XLPE Ins + #2/0 Symm. Seg. Gnd (3 of #4+) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Flexible VFD, 3 Conductor 2/0AWG (7x19x20) Tinned Copper XLPE Insulation M4 Color Code + 2/0AWG Symmetrical Segmented Ground (3 of 4AWG+) Bare Copper Stranded, Overall Dual Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 600V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland Belden BTC150A1501RA

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 2/0 AWG 7x19x20 TC - Tinned Copper Finely Stranded Tinned Copper Optomized for VFD Use
Segmented Ground Wire 3 4 AWG 7x19x25 BC - Bare Copper Segmented Grounds (3 Totaling 2/0 AWG)

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.057 in (1.4 mm) 0.552 in (14.0 mm) ICEA Chart M4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage Notes
Helical Tape Bare Copper (BC) 100% 2 mil copper tape for crack resistance and high frequency noise conduction
Helical Tape Bare Copper (BC) 100% 2 mil copper tape for crack resistance and high frequency noise conduction

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.083 in (2.1 mm) 1.368 in (34.75 mm) Yes

Overall Cable Diameter (Nominal)

1.368 in (34.75 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Inductance Cond-Grnd Nom. Velocity of Prop. Max. Current
Conductor(s) 0.075 Ohm/1000ft 30 pF/ft (98 pF/m) 56 pF/ft (180 pF/m) 36 Ohm 0.067 µH/ft 55% 195 Amps per Conductor at 30ºC
Segmented Ground Wire 0.08 Ohm/1000ft (0.26 Ohm/km)

Voltage

UL Voltage Rating
1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
16.4 in (417 mm) 16.4 in (417 mm)

Max. Pull Tension

6607 lbs (2997 kg)

Bulk Cable Weight

2016 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, FT4, IEEE 1202 FT4

NEC / UL Compliance

Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable

CEC / C(UL) Compliance

TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.710 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.710 Revision Date: 05-22-2025


Part Numbers

Item # Color Putup Type Length UPC Footnote
29530 0102000 Black Reel 2,000 ft 612825138068 C Z