Product Number: 29532
VFD 100% Gnd, 3C #4/0 Str TC XLPE Ins + #4/0 Symm. Seg. Gnd (3 of #2) Str BC, CTS, Blk PVC Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 100% Ground Flexible VFD, 3 Conductor 4/0AWG (7x19x18) Tinned Copper XLPE Insulation M4 Color Code + 4/0AWG Symmetrical Segmented Ground (3 of 2AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 600V RW90 TC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Class 1 Division 2 Hazardous Locations; Recommended Cable Gland BTC200A1741RA |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 4/0 AWG | 7x19x18 | TC - Tinned Copper | Fine Strand Optomized for VF Applications |
Segmented Ground Wire | 3 | 2 AWG | 7x19x23 | BC - Bare Copper | Segmented Grounds (3 Totaling 4/0 AWG) |
Insulation
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | 0.669 in (17.0 mm) | ICEA Chart M4 |
Ground Wire | No Insulation |
Outer Shield
Shield Type | Material | Coverage | Notes |
---|---|---|---|
Helical Tape | Bare Copper (BC) | 100% | 2 mil helical copper for crack resistance and high frequency performance |
Helical Tape | Bare Copper (BC) | 100% | 2 mil helical copper for crack resistance and high frequency performance |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.083 in (2.1 mm) | 1.620 in (41.15 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.620 in (41.15 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Inductance Cond-Grnd | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|---|
Conductor(s) | 0.047 Ohm/1000ft | 33 pF/ft (110 pF/m) | 60 pF/ft (200 pF/m) | 56 Ohm | 0.055 µH/ft | 55% | 260 Amps per Conductor at 30ºC |
Segmented Ground Wire | 0.05 Ohm/1000ft (0.16 Ohm/km) | ||||||
Cable |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL44, UL Flexible Motor Supply Cable), 600 V (C(UL) CIC TC) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -40°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
19.4 in (493 mm) | 19.4 in (493 mm) |
Max. Pull Tension |
10048 lbs (4557.7 kg) |
---|---|
Bulk Cable Weight |
3185 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL 1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, XHHW-2, UL Flexible Motor Supply Cable |
CEC / C(UL) Compliance |
TC |
ICEA Compliance |
S-95-658 |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s) |
P-07-KA070003-MSHA |
History
Update and Revision |
Revision Number: 0.653 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.653 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
29532 0101500 | Black | Reel | 1,500 m | 612825332305 | C Z |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog