Product Number: 29532T
VFD 100% Gnd, 3C #4/0 Str TC XLPE Ins + #4/0 Symm. Seg. Grd (3 of #2) Str BC, CTS, Blk LSZH Jkt, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC
Belden 100% Ground Flexible VFD, 3 Conductor 4/0AWG (7x19x18) Tinned Copper XLPE Insulation M4 Color Code + 4/0AWG Symmetrically Segmented Ground (3 of 2AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black LSZH Outer Jacket, 600/1000V TC-ER 90C Dry/Wet 1000V Flexible Motor Supply Cable WTTC SUN RES DIR BUR Oil Resistant
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Variable Frequency Drives (VFD); AC Motor and Drive Systems; Human safety applications with flame or toxicity concerns (low smoke, zero halogen) |
---|
Construction Details
Conductor
Element | No. of Elements | Size | Stranding | Material | Notes |
---|---|---|---|---|---|
Conductor(s) | 3 | 4/0 AWG | 7x19x18 | TC - Tinned Copper | |
Ground | 3 | 2 AWG | 7x19x23 | BC - Bare Copper | Segmented Grounds |
Insulation
Element | Material | Nom. Thickness | Color Code |
---|---|---|---|
Conductor(s) | XLPE - Cross-Linked Polyethylene (Thermoset) | 0.057 in (1.4 mm) | Black and Numbered |
Ground | No Insulation |
Outer Shield
Shield Type | Material | Coverage |
---|---|---|
Helical Tape | Bare Copper (BC) | 100% |
Helical Tape | Bare Copper (BC) | 100% |
Outer Jacket
Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.085 in (2.2 mm) | 1.656 in (42.06 mm) | Yes |
Overall Cable Diameter (Nominal) |
1.656 in (42.06 mm) |
---|
Electrical Characteristics
Electricals
Element | Nom. Conductor DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Other (Conds + Shield) | Nom. Characteristic Impedence | Nom. Velocity of Prop. | Max. Current |
---|---|---|---|---|---|---|
Conductor(s) | 0.048 Ohm/1000ft (0.16 Ohm/km) | 54 pF/ft (180 pF/m) | 97 pF/ft (320 pF/m) | 44 Ohm | 55% | 260 Amps per Conductor at 30ºC |
Voltage
UL Voltage Rating |
---|
1000 V (TC, WTTC, UL Flexible Motor Supply Cable) |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
90°C Dry, 90°C Wet | -25°C To +90°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
19.9 in (505 mm) | 19.9 in (505 mm) |
Max. Pull Tension |
10294 lbs (4669.3 kg) |
---|---|
Bulk Cable Weight |
3183 lbs/1000ft (4737 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial |
---|---|
Sustainability |
CA Prop 65 |
Flammability / Reaction to Fire |
UL1685 FT4 Loading |
NEC / UL Compliance |
Article 336, TC-ER, WTTC, UL Flexible Motor Supply Cable |
ICEA Compliance |
S-95-658 |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.265 Revision Date: 04-11-2025 |
---|
Information
Update and Revision |
Revision Number: 0.265 Revision Date: 04-11-2025 |
---|
Part Numbers
Item # | Color | Putup Type | UPC |
---|---|---|---|
29532T 0101500 | Black | Reel | 612825138303 |
29532T 010500 | Black | Reel | 612825138310 |
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog
Resources
- VFD Cable Selector Tool
- Variable Frequency Drive Cable Solutions Brochure
- Guide for High Power-Parallel VFD Applications
- Case for VFD Cable System Reliability & Safety White Paper
- VFD Cable Choosing the Right Cable White Paper
- When Should You Use VFD Cable?
- VFD Cable How to Choose the Right Cable Blog