Product Number: 29533

VFD, 3C 250MCM Str BC XLPE Ins + #3 Symm. Seg. Gnd (3 of #8) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC

Belden Basics VFD, 3 Conductor 250MCM (37x.0822") Bare Copper XLPE Insulation M4 Color Code + 3AWG Symmetrical Segmented Ground (3 of 8AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 250 MCM 37x0.0822 in. BC - Bare Copper
Ground Wire 3 8 AWG 7x16 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.105 in (2.67 mm) 0.768 in (19.5 mm) ICEA Method 4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.110 in (2.79 mm) 1.912 in (48.56 mm) Yes

Overall Cable Diameter (Nominal)

1.912 in (48.56 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.041 Ohm/1000ft 30 pF/ft (98 pF/m) 54 pF/ft (180 pF/m) 62 Ohm 55% 290 Amps per Conductor at 30ºC (per NEC)
0.68 Ohm/1000ft (2.2 Ohm/km) 55 Amps per Conductor at 25ºC

Voltage

UL Voltage Rating Voltage Rating
2000 V (TC, UL44) 1000 V (CSA TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
22.9 in (582 mm) 22.9 in (582 mm)

Max. Pull Tension

1743 lbs (790.6 kg)

Bulk Cable Weight

3730 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, RHW-2

CEC / C(UL) Compliance

CSA TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.544 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.544 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
29533 0102000 Black Reel 612825353140
29533 0101500 Black Reel 1,500 m 612825138334
29533 0102300 Black Reel 2,300 ft 612825138341