Product Number: 29534

VFD, 3C 350MCM Str BC XLPE Ins + #2 Symm. Seg. Gnd (3 of #6) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC

Belden Basics VFD, 3 Conductor 350MCM (37x.0973") Bare Copper XLPE Insulation M4 Color Code + 2AWG Symmetrical Segmented Ground (3 of 6AWG) Bare Copper Stranded in Continuous Contact with Overall Copper Tape Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA 22.2 No. 230 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 350 MCM 37x0.0973 in. BC - Bare Copper
Ground Wire 3 6 AWG 7x14 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.105 in (2.67 mm) 0.821 in (20.9 mm) ICEA Method 4
Ground Wire No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Bare Copper (BC)

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.110 in (2.79 mm) 2.133 in (54.18 mm) Yes

Overall Cable Diameter (Nominal)

2.133 in (54.18 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.029 Ohm/1000ft 21 pF/ft (69 pF/m) 38 pF/ft (120 pF/m) 90 Ohm 55% 350 Amps per Conductor at 30ºC (per NEC)
0.43 Ohm/1000ft (1.4 Ohm/km)

Voltage

UL Voltage Rating Voltage Rating
2000 V (TC, UL44) 1000 V (CSA TC)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
25.6 in (650 mm) 25.6 in (650 mm)

Max. Pull Tension

1910 lbs (866 kg)

Bulk Cable Weight

4736 lbs/1000ft

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL 1685 UL Loading, IEEE 1202 FT4, FT4

NEC / UL Compliance

Article 336, TC-ER, RHW-2

CEC / C(UL) Compliance

CSA TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.647 Revision Date: 05-22-2025

Update and Revision

Revision Number: 0.647 Revision Date: 05-22-2025

Part Numbers

Item # Color Putup Type Length UPC
29534 0101500 Black Reel 1,500 m 612825138358
29534 0101750 Black Reel 1,750 ft 612825138365