Product Number: 29546

VFD 100% Gnd, 3C #3/0 Str TC XLPE Ins + #3/0 Symm. Seg. Gnd (3 of #4+) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC

Belden 100% Ground Flexible VFD, 3 Conductor 3/0AWG (7x19x19) Tinned Copper XLPE Insulation M4 Color Code + 3/0AWG Symmetrical Segmented Ground (3 of 4AWG+) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 2000V Flexible Motor Supply Cable WTTC 1000V CSA AWM I/II A/B 2000V RW90 TC SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 3/0 AWG 19x7x19 TC - Tinned Copper
Ground 3 4 AWG 7x19x25 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.093 in (2.4 mm) Black and Numbered
Ground No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.120 in (3.05 mm) 1.739 in (44.17 mm) Yes

Overall Cable Diameter (Nominal)

1.739 in (44.17 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.059 Ohm/1000ft (0.19 Ohm/km) 33 pF/ft (110 pF/m) 60 pF/ft (200 pF/m) 56 Ohm 55% 225 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
2000 V (TC, C(UL) TC), 1000 V (WTTC, UL Flexible Motor Supply Cable, CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
20.9 in (531 mm) 20.9 in (531 mm)

Max. Pull Tension

7849 lbs (3560 kg)

Bulk Cable Weight

2790 lbs/1000ft (4150 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, FT4, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, WTTC, RHW-2, UL Flexible Motor Supply Cable

AWM Compliance

I/II A/B

CEC / C(UL) Compliance

TC

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.489 Revision Date: 02-03-2025


Part Numbers

Item # Color Putup Type Length UPC
29546 0101000 Black Reel 1,000 ft 612825138600
29546 0102000 Black Reel 2,000 ft 612825138617