Product Number: 29723C

VFD, 3C #10 Str BC XLPE Ins + #10 Symm. Seg. Gnd (3 of #14) Str BC, CTS, Blk PVC Jkt, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B

Belden Basics VFD, 3 Conductor 10AWG (7x18) Bare Copper XLPE Insulation M4 Color Code + 10AWG Symmetrical Segmented Ground (3 of 14AWG) Bare Copper Stranded, Overall Dual Copper Tapes Helically Applied Shield, Black PVC Outer Jacket, 2000V TC-ER 90C Dry/Wet 1000V CSA AWM I/II A/B SUN RES DIR BUR Oil Resistant

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Variable Frequency Drives (VFD); AC Motor and Drive Systems; High voltage requirements

Conductor

Element No. of Elements Size Stranding Material Notes
Conductor(s) 3 10 AWG 7x18 BC - Bare Copper ASTM B3 Copper B8 Class B Stranding
Ground 3 14 AWG 7x22 BC - Bare Copper Segmented Grounds

Insulation

Element Material Nom. Thickness Nom. Insulation Diameter Color Code
Conductor(s) XLPE - Cross-Linked Polyethylene (Thermoset) 0.063 in (1.6 mm) 0.238 in (6.05 mm) Black and Numbered
Ground No Insulation

Outer Shield

Shield Type Material Coverage
Helical Tape Bare Copper (BC) 100%
Helical Tape Bare Copper (BC) 100%

Outer Jacket

Material Nom. Thickness Nom. Diameter Ripcord
PVC - Polyvinyl Chloride 0.063 in (1.6 mm) 0.651 in (16.5 mm) Yes

Overall Cable Diameter (Nominal)

0.651 in (16.5 mm)

Electricals

Element Nom. Conductor DCR Nom. Capacitance Cond-to-Cond Nom. Capacitance Cond-to-Other (Conds + Shield) Nom. Characteristic Impedence Nom. Velocity of Prop. Max. Current
Conductor(s) 0.907 Ohm/1000ft (2.98 Ohm/km) 40 pF/ft (130 pF/m) 72 pF/ft (240 pF/m) 46 Ohm 55% 40 Amps per Conductor at 30ºC

Voltage

UL Voltage Rating
2000 V (TC), 1000 V (CSA AWM I/II A/B)

Temperature

UL Temperature Operating
90°C Dry, 90°C Wet -40°C To +90°C

Bend Radius

Stationary Min. Installation Min.
7.8 in (200 mm) 7.8 in (200 mm)

Max. Pull Tension

554 lbs (251 kg)

Bulk Cable Weight

297 lbs/1000ft (442 kg/km)

Environmental Suitability

Indoor, Outdoor, Sunlight Resistance, Oil Resistance, Burial

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading, 1202, 383 Vertical Tray Flame Test (70,000 BTU)

NEC / UL Compliance

Article 336, TC-ER, RHW-2

AWM Compliance

I/II A/B

ICEA Compliance

S-95-658

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

P-07-KA070003-MSHA

Update and Revision

Revision Number: 0.293 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.293 Revision Date: 02-03-2025

Part Numbers

Item # Putup Type UPC
29723C 0102500 Reel 612825445470
29723C 0105000 Reel 612825445487