Product Number: 1190A

CATV Video, RG6, 18 AWG BCCS, Quad Shield (Foil + 60% Braid + Foil + 40% Braid), Waterblocked

Series 6, 18 AWG solid .040" bare copper-covered steel conductor with Coreguard, gas-injected foam polyethylene insulation, with Coreguard® and flooding compound, Duobond® IV quad shield (60% and 40% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CATV, Broadband

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Aluminum 40%

Table Notes

CoreGuard®

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.298 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 4.8 Ohm/1000ft 4.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5 MHz 20 dB
1000 MHz 20 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
5 MHz 0.67 dB/100ft
55 MHz 1.60 dB/100ft
211 MHz 2.87 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4.00 dB/100ft
450 MHz 4.26 dB/100ft
550 MHz 4.71 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6.00 dB/100ft
1000 MHz 6.54 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.67 dB/100ft
55 MHz 1.6 dB/100ft
211 MHz 2.87 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4 dB/100ft
450 MHz 4.26 dB/100ft
550 MHz 4.71 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6 dB/100ft
1000 MHz 6.54 dB/100ft

Voltage

Non-UL Voltage Rating
350 V RMS

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

28 lbs/1000ft

Max. Pull Tension

162 lbs

Min. Bend Radius/Minor Axis

3 in

RG Type

6

Series Type

6

Environmental Space

Outdoor - Water Exposure

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Hazardous Locations

No

Suitability - Indoor

No

Suitability - Outdoor

Yes

Suitability - Sunlight Resistance

No

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.391 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
1190A 0101000 Black Reel 1,000 ft 612825309727
1190A 0031000 Orange Reel 1,000 ft 612825108153