Product Number: 1322R

CATV Video, RG6, 18 AWG BCCS, Quad Shield, CMR

Series 6, 18 AWG solid .040" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duobond® IV quad shield (Foil + 60% Braid + Foil + 40% Braid), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Direct Broadcast Satellite, CATV

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BCCS - Bare Copper Covered Steel 0.04 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 60%
Tape 3 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 4 Aluminum 40%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.298 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
28 Ohm/1000ft 4.8 Ohm/1000ft 4.8 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-1000 MHz 20 dB
1000 - 2250 MHz 15 dB
2250 - 3000 MHz 10 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss Nom. Structural Return Loss (SRL)
5 MHz 0.5 dB/100ft 30 dB
55 MHz 1.4 dB/100ft 24 dB
211 MHz 2.6 dB/100ft
500 MHz 4.1 dB/100ft
750 MHz 5.1 dB/100ft
862 MHz 5.5 dB/100ft
1000 MHz 6 dB/100ft
1450 MHz 7.4 dB/100ft
1800 MHz 8.3 dB/100ft
2250 MHz 9.2 dB/100ft
3000 MHz 10.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Max. Insertion Loss (Attenuation)
0.67 dB/100ft
1.6 dB/100ft
2.87 dB/100ft
3.24 dB/100ft
3.43 dB/100ft
3.72 dB/100ft
4 dB/100ft
4.26 dB/100ft
4.71 dB/100ft
5.59 dB/100ft
5.98 dB/100ft
6.54 dB/100ft
8 dB/100ft
8.8 dB/100ft
10 dB/100ft
11 dB/100ft

Screening

Frequency [MHz] Shield Effectiveness
5 MHz
50 MHz 110 dB
50 MHz
1000 MHz

Voltage

UL Voltage Rating
300 V RMS

Storage Temperature Range

-40°C To +80 °C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

33 lbs/1000ft

Max. Pull Tension

162 lbs

Min. Bend Radius/Minor Axis

3 in

NEC/(UL) Compliance

CATVR, CMR

CEC/C(UL) Compliance

CMG

CPR Euroclass

Eca

RG Type

6

Series Type

6

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

UL1666 Vertical Riser, UL1685 FT4 Loading

CSA Flammability

FT4

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Plenum Number

7916AP

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.440 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.440 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1322R 0101000 Black Reel 1,000 ft 612825111894
1322R 010U1000 Black UnReel 1,000 ft 612825111887