Product Number: 1525A

Broadband Coax, Series 11, 14 AWG Solid BCCS, Foil + 60% AL Braid, PE Jkt, Waterblocked

Broadband Coax, Series 11, 14 AWG Solid Bare Copper Covered Steel Conductor, PE Insulation, Foil + 60% Aluminum Braid Shield, PE Jacket, Waterblocked

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Series Type

11

Conductor

Size Stranding Nom. Diameter Material
14 AWG Solid 0.064 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.280 in (7.11 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 60%

Waterblocking

Grease

Outer Jacket

Material Nom. Diameter
PE - Polyethylene 0.393 in (9.98 mm)

Overall Cable Diameter (Nominal)

0.393 in (9.98 mm)

Return Loss

Frequency Min. Structural Return Loss
5 - 1000 MHz 20 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.38 dB/100ft
55 MHz 0.96 dB/100ft
211 MHz 1.90 dB/100ft
250 MHz 2.05 dB/100ft
270 MHz 2.13 dB/100ft
300 MHz 2.25 dB/100ft
330 MHz 2.35 dB/100ft
350 MHz 2.42 dB/100ft
400 MHz 2.47 dB/100ft
450 MHz 2.75 dB/100ft
500 MHz 2.90 dB/100ft
550 MHz 3.04 dB/100ft
600 MHz 3.18 dB/100ft
750 MHz 3.65 dB/100ft
870 MHz 3.84 dB/100ft
1000 MHz 4.35 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
12 Ohm/1000ft 4.1 Ohm/1000ft (13 Ohm/km) 16.3 pF/ft (53.5 pF/m) 75 Ohm 83%

Voltage

Voltage Rating
300 V

Temperature

Operating
-55°C to +80°C

Bend Radius

Installation Min.
4.5 in (110 mm)

Max. Pull Tension

199 lbs (90.3 kg)

Bulk Cable Weight

44 lbs/1000ft (65 kg/km)

Environmental Suitability

Outdoor - Water Exposure, Outdoor, UV Resistance, Aerial - When supported by messenger wire, Burial

Sustainability

CA Prop 65

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

APAC Compliance

China RoHS II (GB/T 26572-2011)

Other Standard Compliance(s)

ANSI/SCTE 74

Update and Revision

Revision Number: 0.508 Revision Date: 09-07-2025

Update and Revision

Revision Number: 0.508 Revision Date: 09-07-2025


Part Numbers

Item # Color Putup Type Length UPC
1525A 0101000 Black Reel 1,000 ft 612825316435
1525A 0031000 Orange Reel 1,000 ft 612825117162