Product Number: 5339Q5
Surveillance CATV MATV, RG-6 #18 BC, Quad Shield, CM
Surveillance, CATV & MATV Cable, RG6, Rated-CM, 18 AWG solid bare copper, foam polyolefin core, quad shield-Duofoil® + 60% aluminum braid + Duofoil® + 40% aluminum braid, PVC jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
CATV, MATV |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | BC - Bare Copper | 0.040 in | 1 |
Conductor Count |
1 |
---|
Insulation
Layer | Material | Nominal Diameter |
---|---|---|
1 | PE - Polyethylene (Foam) | 0.180 in |
Table Notes |
Gas Injected |
---|
Color Chart 2
Number |
---|
1 |
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Aluminum | 60% | |
Tape | 3 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 4 | Aluminum | 40% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.298 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
6.5 Ohm/1000ft | 6.5 Ohm/1000ft | 7 Ohm/1000ft | 7.0 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.2 pF/ft |
Inductance
Nominal Inductance |
---|
0.097 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Delay
Max. Delay Skew | Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|---|
83 ns/100m | 1.24 ns/ft | 82% |
High Frequency
Frequency [MHz] | Max. Insertion Loss (Attenuation) |
---|---|
5 MHz | 0.81 dB/100ft |
55 MHz | 1.6 dB/100ft |
211 MHz | 3.08 dB/100ft |
270 MHz | 3.5 dB/100ft |
300 MHz | 3.7 dB/100ft |
330 MHz | 3.89 dB/100ft |
400 MHz | 4.3 dB/100ft |
450 MHz | 4.58 dB/100ft |
550 MHz | 5.09 dB/100ft |
750 MHz | 6 dB/100ft |
870 MHz | 6.5 dB/100ft |
1000 MHz | 7 dB/100ft |
Voltage
Non-UL Voltage Rating |
---|
300 V RMS |
Temperature Range
UL Temp Rating |
75°C |
---|---|
Operating Temperature Range |
-40°C To +80°C |
Mechanical Characteristics
Bulk Cable Weight |
35 lbs/1000ft |
---|---|
Max. Pull Tension |
76 lbs |
Min. Bend Radius/Minor Axis |
3 in |
Standards
NEC/(UL) Compliance |
CATV, CM |
---|---|
CEC/C(UL) Compliance |
CM |
CPR Euroclass |
Eca |
RG Type |
6 |
Series Type |
6 |
Applicable Environmental and Other Programs
EU Directive 2000/53/EC (ELV) |
Yes |
---|---|
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive Compliance |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Aerial |
Yes - When supported by messenger wire |
---|---|
Suitability - Burial |
No |
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1685 UL Loading |
---|---|
IEC Flammability |
IEC 60332-1-2 |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
6339Q8 |
Related Part Numbers
Footnote |
C - CRATE REEL PUT-UP. |
---|
Product Notes
Notes |
Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.441 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.441 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
5339Q5 0101000 | Black | Reel | 1,000 ft | 612825160977 |
5339Q5 010U1000 | Black | UnReel | 1,000 ft | 612825160960 |
5339Q5 009U500 | White | UnReel | 500 ft | 612825160946 |
5339Q5 0091000 | White | Reel | 1,000 ft | 612825160953 |