Product Number: CX6C2

CX6C2 - Broadband Coax 6, 14 AWG Solid BC, Foil + 60% BC Braid, LSZH Jkt

Broadband Coax 6, 14 AWG Solid Bare Copper Conductor, PE Insulation, Copper Foil + 60% Bare Copper Braid Shield, LSZH Jacket.

  • Availability:
    EMEA | Asia Pacific
  • Global inventory:
    Available

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 14 AWG Solid 1.61 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 7.55 mm (0.297 in)

Table Notes

Centricity min. 85%

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Bi-Laminate (Bare Copper+Poly) 100%
2 Braid Bare Copper (BC) 70%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 11.1

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 26 dB
470 - 1000 MHz 23 dB
1000 - 2000 MHz 18 dB
2000 - 3000 MHz 16 dB

Attenuation

Frequency Nom. Attenuation
5 MHz 1.2 dB/100m
50 MHz 2.7 dB/100m
100 MHz 3.8 dB/100m
200 MHz 5.4 dB/100m
400 MHz 7.8 dB/100m
600 MHz 9.7 dB/100m
800 MHz 11.3 dB/100m
1000 MHz 12.8 dB/100m
1350 MHz 14.9 dB/100m
1750 MHz 17.3 dB/100m
2150 MHz 19.4 dB/100m
2400 MHz 20.6 dB/100m
3000 MHz 23.5 dB/100m
4000 MHz 27.8 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
8.7 Ohm/km (2.7 Ohm/1000ft) 6.3 Ohm/km (1.9 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Screening

Frequency Min. Screening Attenuation
30 - 1000 MHz 80 dB
1000 - 2000 MHz 75 dB
2000 - 3000 MHz 70 dB
3000 - 4000 MHz 65 dB

Temperature

Operating Installation Storage
-25°C - +70°C -5°C To +50°C -25°C - +70°C

Bend Radius

Stationary Min.
120 mm (4.7 in)

Max. Pull Tension

300 N (67 lbf)

Environmental Suitability

Indoor/Outdoor - Euroclass Dca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Dca-s1,d2,a1

CENELEC Compliance

EN 50117-1, EN 50117-11-1, EN 50290-2-20

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.68 Revision Date: 05-31-2024

Update and Revision

Revision Number: 0.68 Revision Date: 05-31-2024

Part Numbers

Item # Color Putup Type Length EAN
CX6C2.011000 Green Reel 1,000 m 8719605195845