Product Number: H125A00

H125A00 - Broadband Coax, H125, 18 AWG Solid BC, Foil + 35% TC Braid, PVC Jkt

Broadband Coax, H125, 18 AWG Solid Bare Copper Conductor, PE Insulation, Duofoil® + 35% Tinned Copper Braid Shield, PVC Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Broadband, Cable Television (CATV), RF drop cable, Over-The-Air (OTA) antennas

RG Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 1 mm BC - Bare Copper

Insulation

Element Material Nom. Insulation Diameter
Insulated Conductor PE - Polyethylene (Foam) 4.8 mm (0.19 in)

Outer Shield

Layer Outer Shield Type Material Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) 100%
2 Braid Tinned Copper (TC) 35%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 6.8 mm

Table Notes

According to EN 50290-2-20

Regularity of Impedance

Min. 40 dB

Return Loss

Frequency Min. Return Loss
5 - 470 MHz 23 dB
470 - 1000 MHz 20 dB
1000 - 2000 MHz 18 dB
2000-3000 MHz 16 dB

Table Notes

In each frequency band, 3 peak values up to 4 dB lower are allowed

Attenuation

Frequency Nom. Attenuation
5 MHz 1.8 dB/100m
50 MHz 4.7 dB/100m
100 MHz 6.5 dB/100m
200 MHz 9.1 dB/100m
230 MHz 9.8 dB/100m
400 MHz 12.9 dB/100m
600 MHz 16 dB/100m
800 MHz 18.6 dB/100m
862 MHz 19.3 dB/100m
1000 MHz 20.9 dB/100m
1350 MHz 24.6 dB/100m
1750 MHz 28.4 dB/100m
2400 MHz 34 dB/100m
3000 MHz 38.6 dB/100m

Table Notes

Max. attenuation 10% higher

Electricals

Max. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
23 Ohm/km (7.0 Ohm/1000ft) 27 Ohm/km (8.2 Ohm/1000ft) 55 pF/m (17 pF/ft) 75 Ohm 81%

Transfer Impedance

Max. Transfer Impedance
40 mOhm/m

Transfer Impedance Class

C

Screening

Frequency Min. Screening Attenuation
100 - 1000 MHz 75 dB

Screening Class

B

Temperature

Operating Installation Storage
-40°C To +70°C -5°C To +50°C -40°C To +70°C

Bend Radius

Stationary Min.
35 mm (1.4 in)

Environmental Suitability

Indoor - Euroclass Eca

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Eca

CENELEC Compliance

EN 50117-1, EN 50117-9-2, EN 50290-2-20

European Directive Compliance

EU CE Mark

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.209 Revision Date: 03-30-2023

Update and Revision

Revision Number: 0.209 Revision Date: 03-30-2023

Part Numbers

Item # Color Putup Type Length EAN
H125A00.01100 Black Reel 100 m 8719605086341
H125A00.01B100 Black Flat Box 100 m 8719605086372
H125A00.01U250 Black UnReel 250 m 8719605086389
H125A00.01500 Black Reel 500 m 8719605086358
H125A00.00100 White Reel 100 m 8719605086242
H125A00.00B100 White Flat Box 100 m 8719605086310
H125A00.00U150 White UnReel 150 m 8719605086327
H125A00.00250 White Reel 250 m 8719605086273
H125A00.00U250 White UnReel 250 m 8719605086334
H125A00.00500 White Reel 500 m 8719605086280