Product Number: 1426A

Analog Video, RG59, #20 Solid BC, 95% BC Braid, PVC Jacket, CM

20 AWG Solid .032" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shield (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.032 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.145 in

Table Notes

Gas Injected

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.242 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
10 Ohm/1000ft 10 Ohm/1000ft 2.6 Ohm/1000ft 2.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.3 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
5 MHz 0.65 dB/100ft
10 MHz 0.9 dB/100ft
50 MHz 1.9 dB/100ft
100 MHz 2.6 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7 dB/100ft
900 MHz 8 dB/100ft
1000 MHz 8.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.21 ns/ft 83%

Voltage

Non-UL Voltage Rating UL Voltage Rating
300 V RMS 30 V RMS
300 V RMS (CM)

Electrical Characteristics Notes

30 V RMS (UL AWM Style 1354); 300 V RMS (CM)

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temperature Range

-30°C To +75°C

Bulk Cable Weight

36 lbs/1000ft

Max. Pull Tension

68 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CM

UL AWM Style Compliance

AWM 1354

CPR Euroclass

Eca

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.406 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC/EAN
1426A.00152 Black Reel 152 m 8719605001078
1426A.00U305 Black UnReel 305 m 8719605001092
1426A.00500 Black Reel 500 m 8719605001085
1426A 010U1000 Black UnReel 1,000 ft 612825357902

Resources

Resources