Product Number: 1505F

75 Ohm SDI Coax, RG-59, 22 AWG Str BC, Double 95% TC Braid, PVC Jkt, CM, Flexible

75 Ohm SDI Coax, RG-59, 22 AWG (7x29) Bare Copper Conductor, PE Insulation, Double 95% Tinned Copper Braid Shield, PVC Jacket, CM, Flexible

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

RG Type

59

Conductor

Size Stranding Nom. Diameter Material
21 AWG 7x29 0.032 in BC-C - Bare Copper (Compacted)

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.145 in (3.68 mm) White

Outer Shield

Layer Outer Shield Type Material Coverage
1 Braid Tinned Copper (TC) 95%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.242 in (6.15 mm)

Overall Cable Diameter (Nominal)

0.242 in (6.15 mm)

Return Loss

Frequency Min. Return Loss
5 - 850 MHz 20 dB
850 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.2 dB/100ft
3.58 MHz 0.5 dB/100ft
5 MHz 0.6 dB/100ft
6 MHz 0.67 dB/100ft
7 MHz 0.73 dB/100ft
10 MHz 0.9 dB/100ft
12 MHz 0.98 dB/100ft
25 MHz 1.44 dB/100ft
55 MHz 2.2 dB/100ft
67.5 MHz 2.4 dB/100ft
71.5 MHz 2.5 dB/100ft
88.5 MHz 2.8 dB/100ft
100 MHz 3 dB/100ft
135 MHz 3.5 dB/100ft
143 MHz 3.6 dB/100ft
180 MHz 4.1 dB/100ft
270 MHz 5.1 dB/100ft
360 MHz 6 dB/100ft
540 MHz 7.5 dB/100ft
720 MHz 8.9 dB/100ft
750 MHz 9.1 dB/100ft
1000 MHz 10.8 dB/100ft
1500 MHz 13.6 dB/100ft
2000 MHz 16.1 dB/100ft
2250 MHz 17.3 dB/100ft
3000 MHz 20.7 dB/100ft
4500 MHz 26.7 dB/100ft
6000 MHz 32.2 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
12.2 Ohm/1000ft 2.4 Ohm/1000ft (7.9 Ohm/km) 17.0 pF/ft (55.8 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V (CM)

Temperature

UL Temperature Operating
60°C -35°C to +75°C

Bend Radius

Installation Min.
2.4 in (61 mm)

Max. Pull Tension

73 lbs (33 kg)

Bulk Cable Weight

42 lbs/1000ft (63 kg/km)

Environmental Suitability

Indoor (Not Riser or Plenum), Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

UL1685 UL Loading

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CM

CEC / C(UL) Compliance

CM

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.505 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.505 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
1505F B591000 Black, Matte Reel 1,000 ft 612825356295 C
1505F B593000 Black, Matte Reel 3,000 ft 612825439929
1505F G7X1000 Blue, Matte Reel 1,000 ft 612825356417 C
1505F G7X3000 Blue, Matte Reel 3,000 ft 612825439950
1505F G7W1000 Green, Matte Reel 1,000 ft 612825358367 C
1505F G7W3000 Green, Matte Reel 3,000 ft 612825440000
1505F G8L1000 Orange, Matte Reel 1,000 ft 612825356509 C
1505F G8L3000 Orange, Matte Reel 3,000 ft 612825439967
1505F G7V1000 Red, Matte Reel 1,000 ft 612825356288 C
1505F G7V3000 Red, Matte Reel 3,000 ft 612825439943
1505F Z4B3000 Violet Reel 3,000 ft 612825439974
1505F Z4B1000 Violet Z4B Reel 1,000 ft 612825356493
1505F G7Y1000 White, Matte Reel 1,000 ft 612825356363 C
1505F 0041000 Yellow Reel 1,000 ft 612825356486 C
1505F 0043000 Yellow Reel 3,000 ft 612825440017

Resources

Resources