Product Number: 1672J

75 Ohm High-Frequency Conformable Coax, #29 SCCCS Coax, Unjacketed

29 AWG solid .011" silver-coated copper-covered steel conductor, TFE Teflon® insulation, copper-tin composite shield (100% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
29 Solid SCCS - Silvered Copper Covered Steel 0.0114 in 1

Conductor Count

1

Insulation

Material Material Trade Name Nominal Diameter
PTFE - Polytetrafluoroethylene Teflon® 0.062 in

Outer Shield

Type Layer Material Coverage [%]
Tape 1 Bare Copper (BC) 100%
Braid 2 Tinned Copper (TC + Tin Filled) 100%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.127 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
205 Ohm/1000ft 205 Ohm/1000ft 10 Ohm/1000ft 10 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
19.5 pF/ft

Inductance

Nominal Inductance
0.109 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
10-1000 MHz 25 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.6 dB/100ft
10 MHz 1.8 dB/100ft
50 MHz 4.1 dB/100ft
100 MHz 6.5 dB/100ft
200 MHz 9 dB/100ft
400 MHz 12.8 dB/100ft
700 MHz 18 dB/100ft
1000 MHz 22.1 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.46 ns/ft 70%

Power Rating

Frequency [MHz] Max. Power Rating [W] Nominal Power Rating [W]
1 MHz 520 W 520 W
10 MHz 295 W 295 W
50 MHz 195 W 195 W
100 MHz 160 W 160 W
200 MHz 140 W 140 W
400 MHz 130 W 130 W
700 MHz 127 W 127 W
1,000 MHz 125 W 125 W

Voltage

Non-UL Voltage Rating UL Voltage Rating
900 V RMS 30 V RMS

Non-UL Temp Rating

105°C

UL Temp Rating

105°C

Operating Temperature Range

-40°C To +105°C

Bulk Cable Weight

16 lbs/1000ft

Max. Pull Tension

20 lbs

Min Bend Radius (Overall)

1 in

Min. Bend Radius During Installation

0.125 in

Min Flexing Radius

0.375 in

UL AWM Style Compliance

AWM 10245

RG Type

405

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

Horizontal Wire

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

V - 250' PUT-UP EXACT LENGTH MAXIMUM OF 3 PIECES, MINIMUM LENGTH 50'. 500' PUT-UP EXACT LENGTH MAXIMUM OF 5 PIECES, MINIMUM LENGTH 50'. 1000' PUT-UP EXACT LENGTH MAXIMUM OF 8 PIECES, MINIMUM LENGTH 50'., E - MAY CONTAIN MORE THAN 1 PIECE. MINIMUM LENGTH OF ANY ONE PIECE IS 25'., C - CRATE REEL PUT-UP.

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.398 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.398 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
1672J 010500 Black Reel 500 ft 612825319184
1672J 0101000 Black Reel 1,000 ft 612825120360
1672J 368500 Clear, Transparent Reel 500 ft 612825120377

Resources

Resources