Product Number: 1855P

75 Ohm SDI Coax, Mini RG-59, 23 AWG Solid BC, Foil + 95% TC Braid, PVC Jkt, CMP

75 Ohm SDI Coax, Mini RG-59, 23 AWG Solid Bare Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVC Jacket, CMP

  • Availability:
    Global
  • Global inventory:
    Available

Specifications

Suitable Applications

Digital Video, 6 Gb/s UHDTV, HD-SDI 1080p

RG Type

Mini 59

Conductor

Size Stranding Nom. Diameter Material
23 AWG Solid 0.023 in BC - Bare Copper

Insulation

Material Nom. Insulation Diameter Color Code
FEP - Fluorinated Ethylene Propylene (Foam) 0.102 in (2.59 mm) White

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
PVC - Polyvinyl Chloride 0.159 in (4.04 mm)

Overall Cable Diameter (Nominal)

0.159 in (4.04 mm)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 6000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.38 dB/100ft
3.58 MHz 0.76 dB/100ft
10 MHz 1.3 dB/100ft
71.5 MHz 3.1 dB/100ft
135 MHz 4.1 dB/100ft
270 MHz 5.8 dB/100ft
360 MHz 6.9 dB/100ft
540 MHz 8.7 dB/100ft
720 MHz 10.3 dB/100ft
750 MHz 10.5 dB/100ft
1000 MHz 12.4 dB/100ft
1500 MHz 15.7 dB/100ft
2250 MHz 19.9 dB/100ft
3000 MHz 23.8 dB/100ft
4500 MHz 30.3 dB/100ft
6000 MHz 36.4 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
20.1 Ohm/1000ft 3.7 Ohm/1000ft (12 Ohm/km) 16.6 pF/ft (54.5 pF/m) 75 Ohm 80%

Voltage

UL Voltage Rating
300 V (CMP)

Temperature

UL Temperature Operating
75°C 0°C to +75°C

Bend Radius

Installation Min.
4 in (100 mm)

Max. Pull Tension

40 lbs (18 kg)

Bulk Cable Weight

21 lbs/1000ft

Environmental Suitability

Indoor - Plenum, Indoor

Sustainability

CA Prop 65

Flammability / Reaction to Fire

NFPA 262

CPR Compliance

CPR Euroclass: Eca; CPR UKCA Class: Eca

NEC / UL Compliance

CMP

CEC / C(UL) Compliance

CMP

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Non-Plenum Number

1855A

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.517 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC
1855P 0101000 Black Reel 1,000 ft 612825124771
1855P 0061000 Blue, Light Reel 1,000 ft 612825124740
1855P 0011000 Brown Reel 1,000 ft 612825124702
1855P 0081000 Gray Reel 1,000 ft 612825124764
1855P N3U1000 Green, Mil Reel 1,000 ft 612825124696
1855P 8771000 Natural Reel 1,000 ft 612825124788
1855P 0031000 Orange Reel 1,000 ft 612825124726
1855P 0021000 Red Reel 1,000 ft 612825124719
1855P 0071000 Violet Reel 1,000 ft 612825124757
1855P 0041000 Yellow Reel 1,000 ft 612825124733

Resources

Resources