Product Number: 2177A
5 Serial Digital Coax, RG7, 16 AWG BC, Shielded, CMR
Low Loss Serial Digital Coax, 5 Coax, RG-7 Type 16 AWG solid bare copper conductor, gas-injected foamed high-density polyethylene insulation, Duofoil® + tinned copper braid shield (95% coverage) plus Beldfoil® with shorting fold, PVC jacket.
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080p, SDI/HDTV Digital Video, High Definition (HD), Standard Definition (SDI) |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
16 | Solid | BC - Bare Copper | 0.051 in | 5 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.225 in |
Table Notes |
Gas Injected |
---|
Color Chart
Color |
---|
Green |
Brown |
Red |
Orange |
Yellow |
Inner Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% | |
Tape | 3 | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% |
Inner Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.32 in |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.968 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
4 Ohm/1000ft | 4 Ohm/1000ft | 1.9 Ohm/1000ft | 1.9 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
16.1 pF/ft |
Inductance
Nominal Inductance |
---|
0.091 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-1600 MHz | 23 dB |
1600-4500 MHz | 21 dB |
4500-6000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.17 dB/100ft |
3.58 MHz | 0.3 dB/100ft |
5 MHz | 0.35 dB/100ft |
6 MHz | 0.38 dB/100ft |
7 MHz | 0.4 dB/100ft |
10 MHz | 0.48 dB/100ft |
12 MHz | 0.52 dB/100ft |
25 MHz | 0.74 dB/100ft |
55 MHz | 1.08 dB/100ft |
67.5 MHz | 1.2 dB/100ft |
71.5 MHz | 1.24 dB/100ft |
88.5 MHz | 1.37 dB/100ft |
100 MHz | 1.46 dB/100ft |
135 MHz | 1.7 dB/100ft |
143 MHz | 1.75 dB/100ft |
180 MHz | 1.97 dB/100ft |
270 MHz | 2.43 dB/100ft |
360 MHz | 2.83 dB/100ft |
540 MHz | 3.5 dB/100ft |
720 MHz | 4.09 dB/100ft |
750 MHz | 4.18 dB/100ft |
1000 MHz | 4.89 dB/100ft |
1500 MHz | 6.1 dB/100ft |
2000 MHz | 7.2 dB/100ft |
2250 MHz | 7.69 dB/100ft |
3000 MHz | 9.08 dB/100ft |
4500 MHz | 11.53 dB/100ft |
6000 MHz | 13.77 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.21 ns/ft | 84% |
High Frequency
Frequency [MHz] |
---|
1 MHz |
3.58 MHz |
5 MHz |
6 MHz |
7 MHz |
10 MHz |
12 MHz |
25 MHz |
55 MHz |
67.5 MHz |
71.5 MHz |
88.5 MHz |
100 MHz |
135 MHz |
143 MHz |
180 MHz |
270 MHz |
360 MHz |
540 MHz |
720 MHz |
750 MHz |
1000 MHz |
1500 MHz |
2000 MHz |
2250 MHz |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Temperature Range
Operating Temperature Range |
-20°C To +60°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
372 lbs/1000ft |
---|---|
Max. Pull Tension |
555 lbs |
Min. Bend Radius/Minor Axis |
9.75 in |
Standards
NEC/(UL) Compliance |
CMR |
---|---|
CEC/C(UL) Compliance |
CMG |
Series Type |
7 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
Yes |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Burial |
No |
---|---|
Suitability - Indoor |
Yes |
Suitability - Outdoor |
Yes - Black only |
Flammability, LS0H, Toxicity Testing
UL Flammability |
UL1666 Vertical Shaft |
---|---|
CSA Flammability |
FT4 |
UL voltage rating |
300 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
Print legend includes sequential footage marks. |
---|
History
Update and Revision |
Revision Number: 0.253 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.253 Revision Date: 04-29-2024 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length |
---|---|---|---|
2177A B59N1000 | Black, Matte | Reel w/Small Barrel | 1,000 ft |