Product Number: 4505ELW

4K UHD Coax for 12G-SDI, 75 Ohm, RG-59, 20 AWG Solid SC, Foil + 95% TC Braid, LSZH Jkt

75 Ohm SDI Coax, RG-59, 20 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket

  • Availability:
    EMEA | Asia Pacific
  • Status:
    Active

Specifications

Suitable Applications

Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p

RG Type

59

Series Type

59

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 20 AWG Solid 0.81 mm SC - Silvered Copper

Insulation

Material Nom. Insulation Diameter
PE - Polyethylene (Foam) 3.68 mm (0.145 in)

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
2 Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant) 5.97 mm (0.235 in)

Return Loss

Frequency Min. Return Loss
5 - 1600 MHz 23 dB
1600 - 4500 MHz 21 dB
4500 - 12000 MHz 15 dB

Attenuation

Frequency Nom. Attenuation
1 MHz 0.98 dB/100m
3.58 MHz 1.97 dB/100m
5 MHz 2.1 dB/100m
6 MHz 2.3 dB/100m
7 MHz 2.4 dB/100m
10 MHz 3.0 dB/100m
12 MHz 3.0 dB/100m
25 MHz 4.3 dB/100m
55 MHz 6.5 dB/100m
67.5 MHz 6.7 dB/100m
71.5 MHz 6.9 dB/100m
88.5 MHz 7.2 dB/100m
100 MHz 7.5 dB/100m
135 MHz 8.9 dB/100m
143 MHz 9.2 dB/100m
180 MHz 10.2 dB/100m
270 MHz 12.5 dB/100m
360 MHz 14.4 dB/100m
540 MHz 18.0 dB/100m
720 MHz 21.0 dB/100m
750 MHz 21.3 dB/100m
1000 MHz 24.9 dB/100m
1500 MHz 30.5 dB/100m
2000 MHz 35.4 dB/100m
2250 MHz 37.7 dB/100m
3000 MHz 44.0 dB/100m
4500 MHz 54.8 dB/100m
6000 MHz 64.6 dB/100m
12000 MHz 94.1 dB/100m

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
32 Ohm/km (9.8 Ohm/1000ft) 12 Ohm/km (3.7 Ohm/1000ft) 53 pF/m (16 pF/ft) 75 Ohm 83%

Temperature

Operating Installation
-30°C to +75°C -5°C To +50°C

Bend Radius

Stationary Min. Installation Min.
60 mm (2.4 in) 60 mm (2.4 in)

Max. Pull Tension

200 N (45 lbf)

Bulk Cable Weight

50 kg/km (34 lbs/1000ft)

Environmental Suitability

Indoor - Euroclass Cca, Indoor, Non-Halogenated

Flammability / Reaction to Fire

IEC 60332-1-2

CPR Compliance

CPR Euroclass: Cca-s1a,d1,a1; CPR UKCA Class: Cca-s1a,d1,a1

ISO/IEC Compliance

IEC 61034-2 - Smoke Density Min Transmittance = 80%

CENELEC Compliance

EN 50117-1

European Halogen Free Standards

IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

Update and Revision

Revision Number: 0.208 Revision Date: 04-08-2025

Update and Revision

Revision Number: 0.208 Revision Date: 04-08-2025

Resources

Resources