Product Number: 4694ELW
4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, LSZH Jkt
75 Ohm SDI Coax, RG-6, 18 AWG Solid Silvered Copper Conductor, PE Insulation, Foil + 95% Tinned Copper Braid Shield, LSZH Jacket
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p |
---|
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
18 | Solid | SC - Silvered Copper | 1.0 mm | 1 |
Conductor Count |
1 |
---|
Insulation
Type | Material | Nominal Diameter |
---|---|---|
Dielectric | PE - Polyethylene (Foam) | 4.57 mm |
Table Notes |
Gas Injected |
---|
Outer Shield
Type | Layer | Material | Material Trade Name | Coverage [%] |
---|---|---|---|---|
Tape | 1 | Tri-Laminate (Alum+Poly+Alum) | Duofoil® | 100% |
Braid | 2 | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.96 mm |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Outer Shield DCR |
---|---|
21 Ohm/km | 9.2 Ohm/km |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
52 pF/m |
Inductance
Nominal Inductance |
---|
0.35 µH/m |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.75 dB/100m |
3.58 MHz | 1.44 dB/100m |
5 MHz | 1.67 dB/100m |
6 MHz | 1.84 dB/100m |
7 MHz | 1.94 dB/100m |
10 MHz | 2.3 dB/100m |
12 MHz | 2.5 dB/100m |
25 MHz | 3.4 dB/100m |
55 MHz | 4.8 dB/100m |
67.5 MHz | 5.2 dB/100m |
71.5 MHz | 5.3 dB/100m |
88.5 MHz | 5.8 dB/100m |
100 MHz | 6.2 dB/100m |
135 MHz | 6.9 dB/100m |
143 MHz | 7.1 dB/100m |
180 MHz | 8.0 dB/100m |
270 MHz | 9.7 dB/100m |
360 MHz | 11.3 dB/100m |
540 MHz | 14.1 dB/100m |
720 MHz | 16.4 dB/100m |
750 MHz | 16.7 dB/100m |
1000 MHz | 19.4 dB/100m |
1500 MHz | 23.9 dB/100m |
2000 MHz | 27.9 dB/100m |
2250 MHz | 29.9 dB/100m |
3000 MHz | 34.8 dB/100m |
4500 MHz | 43.3 dB/100m |
6000 MHz | 50.8 dB/100m |
12000 MHz | 75.4 dB/100m |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
4 ns/m | 85% |
Temperature Range
Installation Temp Rating |
-5°C To +50°C |
---|---|
Installation Temperature Range |
-5°C To +50°C |
Operating Temperature Range |
-30°C to +75°C |
Mechanical Characteristics
Bulk Cable Weight |
66 kg/km |
---|---|
Max. Pull Tension |
305 N |
Min. Bend Radius During Installation |
70 mm |
Min. Bend Radius/Minor Axis |
70 mm |
Standards
CPR Euroclass |
Cca-s1a,d1,a1 |
---|---|
RG Type |
6 |
Series Type |
6 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor - Euroclass Cca |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
CA Prop 65 |
No |
MII Order #39 (China RoHS) |
No |
Suitability
Suitability - Burial |
No |
---|---|
Suitability - Hazardous Locations |
No |
Suitability - Indoor |
Yes |
Suitability - Non-Halogenated |
Yes |
Flammability, LS0H, Toxicity Testing
IEC Flammability |
IEC 60332-1-2 |
---|---|
IEC 60754-1 - Halogen Amount |
Zero |
IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity |
2.5 µS/mm |
IEC 60754-2 - Halogen Acid Gas Amount - Min. pH |
4.3 |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|---|
Plenum Number |
4694P |
Related Part Numbers
Non-Plenum Number |
4694R |
---|
History
Update and Revision |
Revision Number: 0.206 Revision Date: 04-08-2025 |
---|
Belden.GenericSpecificationTitle
Update and Revision |
Revision Number: 0.206 Revision Date: 04-08-2025 |
---|