Product Number: 4694PX
4K UHD Coax for 12G-SDI, 75 Ohm, RG-6, 18 AWG Solid SC, Foil + 95% TC Braid, PVDF Jacket, I/O CMP
75 Ohm SDI Coax, RG-6, 18 AWG Solid Silvered Copper Conductor, FEP Insulation, Foil + 95% Tinned Copper Braid Shield, PVDF Jacket, Indoor/Outdoor CMP
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Ultra-High Definition Digital Video, 4K Single-link 12 Gb/s UHDTV, 4K D-Cinema, 8K Quad-link UHDTV, HD-SDI 1080p, OSP |
---|
Construction Details
RG Type |
6 |
---|
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 18 AWG | Solid | 0.040 in | SC - Silvered Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code |
---|---|---|
FEP - Fluorinated Ethylene Propylene (Foam) | 0.168 in (4.27 mm) | White |
Inner Shield
Layer | Shield Type | Material | Material Trade Name | Coverage |
---|---|---|---|---|
1 | Tape | Tri-Laminate (Alum+Poly+Alum) | Duobond® | 100% |
2 | Braid | Tinned Copper (TC) | 95% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVDF - Polyvinylidene Fluoride | 0.229 in (5.82 mm) |
Overall Cable Diameter (Nominal) |
0.229 in (5.82 mm) |
---|
Electrical Characteristics
Return Loss
Frequency | Min. Return Loss |
---|---|
5 - 1600 MHz | 23 dB |
1600 - 4500 MHz | 21 dB |
4500 - 12000 MHz | 15 dB |
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.23 dB/100ft |
3.58 MHz | 0.46 dB/100ft |
5 MHz | 0.54 dB/100ft |
6 MHz | 0.58 dB/100ft |
7 MHz | 0.63 dB/100ft |
10 MHz | 0.73 dB/100ft |
12 MHz | 0.80 dB/100ft |
25 MHz | 1.11 dB/100ft |
55 MHz | 1.57 dB/100ft |
67.5 MHz | 1.73 dB/100ft |
71.5 MHz | 1.77 dB/100ft |
88.5 MHz | 1.92 dB/100ft |
100 MHz | 2.07 dB/100ft |
135 MHz | 2.39 dB/100ft |
143 MHz | 2.46 dB/100ft |
180 MHz | 2.76 dB/100ft |
270 MHz | 3.42 dB/100ft |
360 MHz | 4.02 dB/100ft |
540 MHz | 5.08 dB/100ft |
720 MHz | 6.01 dB/100ft |
750 MHz | 6.15 dB/100ft |
1000 MHz | 7.29 dB/100ft |
1500 MHz | 9.27 dB/100ft |
2000 MHz | 11.02 dB/100ft |
2250 MHz | 11.84 dB/100ft |
3000 MHz | 14.12 dB/100ft |
4500 MHz | 18.19 dB/100ft |
6000 MHz | 21.53 dB/100ft |
12000 MHz | 33.02 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
6.4 Ohm/1000ft (21 Ohm/km) | 2.9 Ohm/1000ft (9.5 Ohm/km) | 16.1 pF/ft (52.8 pF/m) | 75 Ohm | 83% |
Voltage
UL Voltage Rating |
---|
300 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
125°C | -20°C to +125°C |
Bend Radius
Stationary Min. |
---|
2.3 in (58 mm) |
Max. Pull Tension |
92 lbs (42 kg) |
---|---|
Bulk Cable Weight |
36 lbs/1000ft (54 kg/km) |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor |
---|---|
Flammability / Reaction to Fire |
NFPA 262, FT6 |
NEC / UL Compliance |
CMP |
CEC / C(UL) Compliance |
CMP |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
History
Update and Revision |
Revision Number: 0.15 Revision Date: 04-29-2024 |
---|
Information
Update and Revision |
Revision Number: 0.15 Revision Date: 04-29-2024 |
---|