Product Number: 8213

Analog Video, RG11, #14 Solid BC, 95% BC Braid, PE Jacket

14 AWG solid .064" bare copper conductor, gas-injected foam HDPE insulation, bare copper braid shield (95% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BC - Bare Copper 0.064 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.285 in

Table Notes

Gas Injected

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.405 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
2.6 Ohm/1000ft 2.6 Ohm/1000ft 1.1 Ohm/1000ft 1.1 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.1 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-450 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss Nom. Structural Return Loss (SRL)
1 MHz 0.2 dB/100ft 23 dB
450 MHz 0.4 dB/100ft
5 MHz 0.9 dB/100ft
100 MHz 1.3 dB/100ft
200 MHz 1.9 dB/100ft
400 MHz 2.9 dB/100ft
700 MHz 4.1 dB/100ft
900 MHz 4.8 dB/100ft
1000 MHz 5.2 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.21 ns/ft 84%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
400 MHz 4.4 dB/100ft

Voltage

Non-UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

78 lbs/1000ft

Max. Pull Tension

171 lbs

Min. Bend Radius/Minor Axis

4 in

RG Type

11

Series Type

11

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.347 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.347 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8213 010500 Black Reel 500 ft 612825196211
8213 0101000 Black Reel 1,000 ft 612825357599
8213 0102000 Black Reel 2,000 ft 612825355557

Resources

Resources