Product Number: 8218

Analog Video, #27 Str BCCS, 95% TC Braid, PVC Jacket

27 AWG stranded (7x35) .017" bare copper-covered steel conductor, polyethylene insulation, tinned copper braid shield (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
27 Stranded BCCS - Bare Copper Covered Steel 0.017 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.1 in

Outer Shield

Type Material Coverage [%]
Braid Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.15 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
120 Ohm/1000ft 120 Ohm/1000ft 5.7 Ohm/1000ft 5.7 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
20.5 pF/ft

Inductance

Nominal Inductance
0.115 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 1.2 dB/100ft
10 MHz 2.4 dB/100ft
50 MHz 4.2 dB/100ft
100 MHz 5.7 dB/100ft
200 MHz 8.3 dB/100ft
400 MHz 12.1 dB/100ft
700 MHz 16.5 dB/100ft
900 MHz 19 dB/100ft
1000 MHz 20 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Voltage

Non-UL Voltage Rating UL Voltage Rating
1700 V RMS 30 V RMS

UL Temp Rating

60°C (UL AWM Style 1354)

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

14 lbs/1000ft

Max. Pull Tension

32 lbs

Min. Bend Radius/Minor Axis

1.5 in

UL AWM Style Compliance

AWM 1354 (30 V 60°C)

CPR Euroclass

Fca

RG Type

Mini 59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.331 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.331 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
8218 010500 Black Reel 500 ft 612825358008
8218 010U500 Black UnReel 500 ft 612825196334
8218 0101000 Black Reel 1,000 ft 612825355540
8218 010U1000 Black UnReel 1,000 ft 612825357995

Resources

Resources