Product Number: 82241

Analog Video, RG59, #23 Solid BCCS, 95% BC Braid, Flamarrest® Jacket, CMP

23 AWG Solid .023" bare copper-covered steel conductor, plenum, FEP insulation, bare copper braid shield (95% coverage), Flamarrest® jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
23 Solid BCCS - Bare Copper Covered Steel 0.023 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene 0.134 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 95%

Outer Jacket

Material Material Trade Name Nominal Diameter
PVC - Polyvinyl Chloride Flamarrest® 0.19 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
49 Ohm/1000ft 49 Ohm/1000ft 2.6 Ohm/1000ft 2.6 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
19.5 pF/ft

Inductance

Nominal Inductance
0.126 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.5 dB/100ft
10 MHz 1 dB/100ft
50 MHz 2.3 dB/100ft
100 MHz 3.3 dB/100ft
200 MHz 5.2 dB/100ft
400 MHz 8.4 dB/100ft
700 MHz 11.6 dB/100ft
900 MHz 13.8 dB/100ft
1000 MHz 14.8 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.45 ns/ft 70%

Voltage

Non-UL Voltage Rating UL Voltage Rating
1700 V RMS 300 V RMS

Non-UL Temp Rating

75°C

UL Temp Rating

60°C

Operating Temperature Range

-20°C To +75°C

Bulk Cable Weight

34 lbs/1000ft

Max. Pull Tension

62 lbs

Min. Bend Radius/Minor Axis

2 in

NEC/(UL) Compliance

CMP

CEC/C(UL) Compliance

CMP

RG Type

59

Series Type

59

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

8241

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
82241 877U500 Natural UnReel 500 ft 612825196495
82241 8771000 Natural Reel 1,000 ft 612825196457
82241 877U1000 Natural UnReel 1,000 ft 612825196464

Resources

Resources