Product Number: 89292

Analog Video, RG11, #14 Solid BC, Foil + 65% TC Braid, FEP Jacket, CMP

14 AWG solid .064" bare copper conductor, plenum, foam FEP insulation, Duofoil®; tinned copper braid shield (65% coverage), FEP jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
14 Solid BC - Bare Copper 0.064 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam) 0.274 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 65%

Outer Jacket

Material Material Trade Name Nominal Diameter
FEP - Fluorinated Ethylene Propylene Teflon® 0.346 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
2.5 Ohm/1000ft 2.5 Ohm/1000ft 3 Ohm/1000ft 3 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.091 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss Nom. Structural Return Loss (SRL)
1 MHz 0.2 dB/100ft 23 dB
450 MHz 0.4 dB/100ft
5 MHz 1 dB/100ft
100 MHz 1.5 dB/100ft
200 MHz 2.2 dB/100ft
400 MHz 3.3 dB/100ft
700 MHz 4.5 dB/100ft
900 MHz 5.2 dB/100ft
1000 MHz 5.5 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.22 ns/ft 83%

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

200°C

Operating Temperature Range

-70°C To +200°C

Bulk Cable Weight

73 lbs/1000ft

Max. Pull Tension

97 lbs

Min. Bend Radius/Minor Axis

4 in

NEC/(UL) Compliance

CATVP, CMP

CEC/C(UL) Compliance

CMP

RG Type

11

Environmental Space

Indoor - Plenum

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

NFPA 262

UL voltage rating

300 V RMS

Plenum (Y/N)

Yes

Non-Plenum Number

9292

Footnote

C - CRATE REEL PUT-UP.

Notes

Teflon® is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.357 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
89292 010500 Black Reel 500 ft 612825221456
89292 0101000 Black Reel 1,000 ft 612825220923

Resources

Resources