Product Number: 9116SB

75 Ohm SDI Coax, RG-6, 18 AWG Solid BCCS, Foil + 60% AL Braid, LSZH Jkt, CMG-LS, ABS Certified

75 Ohm SDI Coax, RG-6, 18 AWG Solid Bare Copper Conductor Covered Steel, PE Insulation, Foil + 60% Aluminum Braid Shield, LSZH Jacket, CMG-LS, Shipboard ABS Type Approved

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Video, HD-SDI 1080p, ABS approved for marine shipboard and offshore use

Series Type

6

Conductor

No. of Elements Size Stranding Nom. Diameter Material
1 18 AWG Solid 0.04 in BCCS - Bare Copper Covered Steel

Insulation

Material Nom. Insulation Diameter Color Code
PE - Polyethylene (Foam) 0.18 in (4.6 mm) White

Table Notes

Gas Injected

Outer Shield

Layer Outer Shield Type Material Material Trade Name Coverage
1 Tape Tri-Laminate (Alum+Poly+Alum) Duobond® II 100%
2 Braid Aluminum 57%

Outer Jacket

Material Nom. Diameter
PO - Polyolefin 0.274 in (6.96 mm)

Overall Cable Diameter (Nominal)

0.274 in (6.96 mm)

Return Loss

Frequency Min. Structural Return Loss
5-1000 MHz 20 dB
1000-2250 MHz 15 dB
2250-3000 MHz 10 dB

Attenuation

Frequency Max. Attenuation
5 MHz 0.67 dB/100ft
55 MHz 1.6 dB/100ft
211 MHz 2.87 dB/100ft
270 MHz 3.24 dB/100ft
300 MHz 3.43 dB/100ft
350 MHz 3.72 dB/100ft
400 MHz 4 dB/100ft
450 MHz 4.26 dB/100ft
5500 MHz 4.71 dB/100ft
750 MHz 5.59 dB/100ft
870 MHz 6 dB/100ft
1000 MHz 6.54 dB/100ft
1450 MHz 8.3 dB/100ft
1800 MHz 9.3 dB/100ft
2250 MHz 10.6 dB/100ft
3000 MHz 11.9 dB/100ft

Electricals

Nom. Conductor DCR Nom. Outer Shield DCR Nom. Capacitance Cond-to-Shield Nom. Characteristic Impedance Nom. Velocity of Prop.
28 Ohm/1000ft (92 Ohm/km) 9 Ohm/1000ft (30 Ohm/km) 16.2 pF/ft (53.1 pF/m) 75 Ohm 83%

Voltage

UL Voltage Rating
300 V RMS

Temperature

UL Temperature Operating
75°C -20°C To +75°C

Bend Radius

Stationary Min. Installation Min.
2.75 in (69.9 mm) 2.75 in (69.9 mm)

Max. Pull Tension

126 lbs (57.2 kg)

Bulk Cable Weight

28 lbs/1000ft

Environmental Suitability

Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance

Flammability / Reaction to Fire

UL1685 FT4 Loading, Limited Smoke, FT4, 1202, IEC 60332-1-2, IEC 60332-3-22

CPR Compliance

CPR Euroclass: Eca

NEC / UL Compliance

Article 800, CMG-LS

CEC / C(UL) Compliance

CMG-LS

IEEE Compliance

Std. 45 clause 23

Marine Compliance

ABS Type Approval Certificate 19-HS1852547-PDA

European Directive Compliance

EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

UK Regulation Compliance

UKCA Mark

APAC Compliance

China RoHS II (GB/T 26572-2011)

Update and Revision

Revision Number: 0.493 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.493 Revision Date: 02-03-2025

Part Numbers

Item # Color Putup Type Length UPC Footnote
9116SB 0101000 Black Reel 1,000 ft 612825224556 C

Resources

Resources