Product Number: 9141

Precision Video Coax, RG59, #20 Solid BC, Double 98% TC/BC Braid

20 AWG solid .031" bare copper conductor, polyethylene insulation, tinned copper/bare copper braid shield (98% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BC - Bare Copper 0.031 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.2 in

Outer Shield

Type Layer Material Coverage [%]
Braid 1 Tinned Copper (TC) 98%
Braid 2 Tinned Copper (TC) 98%

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.305 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
9.9 Ohm/1000ft 9.9 Ohm/1000ft 1.1 Ohm/1000ft 1.1 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
20 pF/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-216 MHz 27 dB
217-850 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
3.6 MHz 0.5 dB/100ft
10 MHz 0.8 dB/100ft
71.5 MHz 2 dB/100ft
135 MHz 3.5 dB/100ft
270 MHz 4.3 dB/100ft
360 MHz 5 dB/100ft
540 MHz 6.2 dB/100ft
720 MHz 7.2 dB/100ft
750 MHz 7.4 dB/100ft
1000 MHz 9.1 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Voltage

Non-UL Voltage Rating
1700 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

68 lbs/1000ft

Max. Pull Tension

172 lbs

Min. Bend Radius/Minor Axis

3 in

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

No

Suitability - Indoor

Yes

Suitability - Outdoor

No

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Dielectric Strength: 8 kV.

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9141 3681000 Clear, Transparent Reel 1,000 ft 612825224730

Resources

Resources