Product Number: 9165

Composite ENG, EFP and CCTV

Composite, RG-59 22 AWG BC Coax, stranded (7x30), BC braid 95% coverage, 3 PR 22 AWG TC, stranded (7x30), w/drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

harsh environment, IIoT, factory or process automation, video, audio, data communication, etc.

Conductor

AWG Stranding Material Nominal Diameter No. of Pairs No. of Coax
22 7x30 BC - Bare Copper 0.03 in 1
22 7x30 TC - Tinned Copper 0.029 in 3

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.146 in
PVC - Polyvinyl Chloride 0.054 in

Color Chart

Number Color
1 Black and Red
2 Orange and Brown
3 Green and White

Inner Shield

Type Material Material Trade Name Coverage [%] Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Braid Bare Copper (BC) Beldfoil® (Z-Fold®) 95% 0.03 in 22 7x30
Tape Bi-Laminate (Alum+Poly) 100%

Outer Shield

Type Layer Material Coverage [%]
Braid 1 Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.290 x 0.561 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Outer Conductor DCR
15.0 Ohm/1000ft 15 Ohm/1000ft 2.6 Ohm/1000ft 2.6 Ohm/1000ft
11 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
51 pF/ft 17.3 pF/ft

Inductance

Nominal Inductance
0.09 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm
35 Ohm

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.3 dB/100ft
5 MHz 0.7 dB/100ft
10 MHz 1 dB/100ft
50 MHz 2.1 dB/100ft
100 MHz 3 dB/100ft
400 MHz 7.4 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.3 ns/ft 78%
58%

Voltage

UL Voltage Rating
30 V RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-30°C To +60°C

Bulk Cable Weight

85 lbs/1000ft

Max. Pull Tension

147 lbs

Min. Bend Radius/Minor Axis

3 in

NEC/(UL) Compliance

CL2X

UL AWM Style Compliance

AWM 20006

RG Type

59

Environmental Space

Outdoor - Aerial

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - Black only, when supported by messenger wire

Suitability - Burial

No

Suitability - Hazardous Locations

No

Suitability - Indoor

Yes

Suitability - Outdoor

Yes - Black only

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Siamese Type Construction. Coax jacket diameter: .240 in. Pairs jacket diameter: .290 in.

Update and Revision

Revision Number: 0.282 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.282 Revision Date: 04-29-2024

Part Numbers

Item # Color Put-Up Type Length UPC
9165 010500 Black Reel 500 ft 612825225058
9165 0101000 Black Reel 1,000 ft 612825225041

Resources

Resources