Product Number: 9209

Precision Video Coax, Miniature, #23 Solid BC, Foil + 95% TC Braid

23 AWG solid .022" bare copper conductor, polyethylene insulation, Duofoil® + tinned copper braid shield (95% coverage), polyethylene jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
23 Solid BC - Bare Copper 0.022 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.146 in

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Tinned Copper (TC) 95%

Outer Jacket

Material Nominal Diameter
PE - Polyethylene 0.22 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
20.4 Ohm/1000ft 20.4 Ohm/1000ft 4.5 Ohm/1000ft 4.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
21 pF/ft

Inductance

Nominal Inductance
0.118 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-216 MHz 27 dB
217-850 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.4 dB/100ft
3.58 MHz 0.5 dB/100ft
5 MHz 0.84 dB/100ft
7 MHz 0.98 dB/100ft
10 MHz 1.17 dB/100ft
67.5 MHz 2.85 dB/100ft
71.5 MHz 2.9 dB/100ft
100 MHz 3.35 dB/100ft
135 MHz 3.95 dB/100ft
143 MHz 4.05 dB/100ft
180 MHz 4.55 dB/100ft
270 MHz 5.6 dB/100ft
360 MHz 6.55 dB/100ft
540 MHz 8.3 dB/100ft
720 MHz 9.65 dB/100ft
750 MHz 9.9 dB/100ft
1000 MHz 11.6 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.56 ns/ft 66%

Voltage

Non-UL Voltage Rating
2300 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-55°C To +80°C

Bulk Cable Weight

27 lbs/1000ft

Maximum Recommended Pulling Tension

43 lbs

Minimum Minor Axis Bend Radius

2.5 in

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Aerial

Yes - When supported by messenger wire

Suitability - Burial

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.325 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9209 010U500 Black UnReel 500 ft 612825357827
9209 010U1000 Black UnReel 1,000 ft 612825357766

Resources

Resources