Product Number: 9221
Analog Video, #30 Str TC, 90% TC Braid, PVC Jacket
30 AWG stranded (7x38) .012" tinned copper conductor, foam HDPE insulation, tinned copper braid shield (90% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Product Overview
Suitable Applications |
Analog video, Composite Video, Video Distribution |
---|
Construction Details
Conductor
No. of Elements | Size | Stranding | Nom. Diameter | Material |
---|---|---|---|---|
1 | 30 AWG | 7x38 | 0.012 in | TC - Tinned Copper |
Insulation
Material | Nom. Insulation Diameter | Color Code | Notes |
---|---|---|---|
PE - Polyethylene (Foam) | 0.058 in (1.5 mm) | White | HDPE |
Outer Shield
Outer Shield Type | Material | Coverage |
---|---|---|
Braid | Tinned Copper (TC) | 90% |
Outer Jacket
Material | Nom. Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.097 in (2.5 mm) |
Overall Cable Diameter (Nominal) |
0.097 in (2.5 mm) |
---|
Electrical Characteristics
Attenuation
Frequency | Nom. Attenuation |
---|---|
1 MHz | 0.7 dB/100ft |
3.6 MHz | 1.3 dB/100ft |
5 MHz | 1.6 dB/100ft |
7 MHz | 1.9 dB/100ft |
9 MHz | 2.1 dB/100ft |
10 MHz | 2.2 dB/100ft |
50 MHz | 5.1 dB/100ft |
70 MHz | 6.1 dB/100ft |
100 MHz | 7.3 dB/100ft |
200 MHz | 10.5 dB/100ft |
400 MHz | 15.5 dB/100ft |
700 MHz | 21.5 dB/100ft |
900 MHz | 24.8 dB/100ft |
1000 MHz | 26.6 dB/100ft |
Electricals
Nom. Conductor DCR | Nom. Outer Shield DCR | Nom. Capacitance Cond-to-Shield | Nom. Characteristic Impedance | Nom. Velocity of Prop. |
---|---|---|---|---|
100 Ohm/1000ft (330 Ohm/km) | 11.7 Ohm/1000ft (38.4 Ohm/km) | 17.3 pF/ft (56.8 pF/m) | 75 Ohm | 78% |
Voltage
UL Voltage Rating |
---|
30 V RMS |
Mechanical Characteristics
Temperature
UL Temperature | Operating |
---|---|
60°C | -30°C To +75°C |
Bend Radius
Stationary Min. | Installation Min. |
---|---|
0.25 in (6.4 mm) | 0.25 in (6.4 mm) |
Max. Pull Tension |
65.4 lbs (29.7 kg) |
---|---|
Bulk Cable Weight |
6 lbs/1000ft |
Standards and Compliance
Environmental Suitability |
Indoor/Outdoor, Indoor, Outdoor |
---|---|
Flammability / Reaction to Fire |
IEC 60332-1-2 |
CPR Compliance |
CPR Euroclass: Eca |
AWM Compliance |
AWM 1375 (30 V 60°C) |
European Directive Compliance |
EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
UK Regulation Compliance |
UKCA Mark |
APAC Compliance |
China RoHS II (GB/T 26572-2011) |
Product Notes
Notes |
(1)RG Type :-In Stibo it was Ultra Miniature 59 But in BPCS it is not there. (2)# Elements@Conductor1:-In Stibo it was Blank and now changed to 1. (3)Size@Conductor1 :-In Stibo it was 30 now changed to 30AWG (4)Color@Color Chart1 01 :- In stibo it was Blank now Changed to White (5)Coverage@OuterShield1 2 - in stibo it was 90% Now changed to 88% (6)Cable Diameter (Nominal)- In Stibo it was Blank Now Changed to 0.097 in |
---|
History
Update and Revision |
Revision Number: 0.437 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.437 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Putup Type | Length | UPC |
---|---|---|---|---|
9221 010100 | Black | Reel | 100 ft | 612825358848 |
9221 010500 | Black | Reel | 500 ft | 612825358152 |
9221 010U500 | Black | UnReel | 500 ft | 612825358862 |