Product Number: 9244

Analog Video, RG59, #22 Solid BCCS, 85% BC Braid, PVC Jacket, CMX

22 AWG solid bare copper-covered steel conductor, polyehtylene insulation, bare copper braid shield (85% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
22 Solid BCCS - Bare Copper Covered Steel 0.025 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene 0.146 in

Outer Shield

Type Material Coverage [%]
Braid Bare Copper (BC) 85%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.242 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
50 Ohm/1000ft 50 Ohm/1000ft 4.5 Ohm/1000ft 4.5 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
19.4 pF/ft

Inductance

Nominal Inductance
0.112 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-450 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.6 dB/100ft
10 MHz 1.1 dB/100ft
50 MHz 2.4 dB/100ft
100 MHz 3.4 dB/100ft
200 MHz 4.9 dB/100ft
400 MHz 7 dB/100ft
700 MHz 9.7 dB/100ft
900 MHz 11.1 dB/100ft
1000 MHz 12 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.54 ns/ft 66%

Power Rating

Frequency [MHz] Max. Power Rating [W] Nominal Power Rating [W]
50 MHz 470 W 470 W
100 MHz 310 W 310 W
300 MHz 160 W 160 W
500 MHz 115 W 115 W
1,000 MHz 76 W 76 W

Voltage

Non-UL Voltage Rating UL Voltage Rating
1700 V RMS 150 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

33 lbs/1000ft

Max. Pull Tension

67 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CMX

CEC/C(UL) Compliance

CMX

UL AWM Style Compliance

AWM 1354 (30 V 80°C)

CPR Euroclass

Eca

RG Type

59

Series Type

59

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

VW-1

IEC Flammability

IEC 60332-1-2

UL voltage rating

150 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.377 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9244 010U500 Black UnReel 500 ft 612825358817
9244 0101000 Black Reel 1,000 ft 612825357704
9244 010U1000 Black UnReel 1,000 ft 612825357698

Resources

Resources