Product Number: 9265

Composite ENG, EFP and CCTV

Composite, RG-59 22 AWG BC Coax, stranded (7x30), BC braid 95% coverage, 1 PR 22 AWG TC, stranded (7x30), w/drain wire, PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

Element AWG Stranding Material Nominal Diameter No. of Pairs No. of Coax
Coax(es) 22 Stranded BC - Bare Copper 0.03 in 1
Pair(s) 22 7x30 TC - Tinned Copper 0.03 in 1

Total Number of Pairs

1

Insulation

Element Material Nominal Diameter
Coax(es) PE - Polyethylene (Foam) 0.146 in
Pair(s) PVC - Polyvinyl Chloride 0.054 in

Color Chart

Number Color
1 Black
2 Red

Inner Shield

Element Type Material Material Trade Name Coverage [%] Drainwire Material Drainwire Diameter Drainwire AWG Drainwire Construction n x D
Coax(es) Braid Bare Copper (BC) 95% TC - Tinned Copper 0.03 in 22 7x30
Pair(s) Tape Bi-Laminate (Alum+Poly) Beldfoil® (Z-Fold®) 100%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.47 in

Conductor DCR

Nominal Conductor DCR Conductor Resistance Nominal Inner Shield DCR Nominal Outer Shield DCR
15 Ohm/1000ft 2.6 Ohm/1000ft 11 Ohm/1000ft

Capacitance

Element Nom. Capacitance Conductor to Conductor Nom. Capacitance Conductor to Shield
Coax(es) 51 pF/ft 17.3 pF/ft
Pair(s) 95.5 pF/ft

Inductance

Nominal Inductance
0.09 µH/ft

Impedance

Element Nominal Characteristic Impedance
Coax(es) 75 Ohm

High Frequency (Nominal/Typical)

Element Frequency [MHz] Nom. Insertion Loss
Coax(es) 1 MHz 0.3 dB/100ft
5 MHz 0.7 dB/100ft
10 MHz 1 dB/100ft
50 MHz 2.1 dB/100ft
100 MHz 3 dB/100ft

Delay

Element Nominal Delay Nominal Velocity of Propagation (VP) [%]
Coax(es) 1.3 ns/ft 78%

Voltage

UL Voltage Rating
30 V RMS

Electrical Characteristics Notes

Coax Nominal Voltage Breakdown Jacket (Shield to Ground) = 22kV RMS

Non-UL Temp Rating

60°C

Operating Temperature Range

-40°C To +60°C

Bulk Cable Weight

58 lbs/1000ft

Max. Pull Tension

68 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CL2

UL AWM Style Compliance

AWM 20006

CPR Euroclass

Eca

RG Type

59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

Yes

EU CE Mark

No

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

30 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Notes

Simaese Type Construction.

Update and Revision

Revision Number: 0.356 Revision Date: 04-29-2024

Update and Revision

Revision Number: 0.356 Revision Date: 04-29-2024


Part Numbers

Item # Color Put-Up Type Length UPC
9265 010500 Black Reel 500 ft 612825226017
9265 0101000 Black Reel 1,000 ft 612825226000

Resources

Resources