Product Number: 9275

Analog Video, RG59, 20 AWG Solid BCCS, Foil + Alum Braid, CM PVC Jacket

Analog Video, Series 59, 20 AWG solid .032" bare copper-covered steel conductor, gas-injected foam polyethylene insulation, Duofoil® or Duobond®; aluminum braid shield (40% coverage), CM PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
20 Solid BCCS - Bare Copper Covered Steel 0.032 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.144 in

Table Notes

Gas Injected

Outer Shield

Type Layer Material Material Trade Name Coverage [%]
Tape 1 Tri-Laminate (Alum+Poly+Alum) Duofoil® 100%
Braid 2 Aluminum 40%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.237 in

Conductor DCR

Nominal Conductor DCR Nominal Outer Shield DCR Outer Conductor DCR
44.5 Ohm/1000ft 17 Ohm/1000ft 17 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.2 pF/ft

Inductance

Nominal Inductance
0.097 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Min. Structural Return Loss (SRL)
5-550 MHz 18 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss Nom. Structural Return Loss (SRL)
5 MHz 0.75 dB/100ft 18 dB
55 MHz 1.84 dB/100ft
211 MHz 3.36 dB/100ft
270 MHz 3.79 dB/100ft
300 MHz 3.99 dB/100ft
350 MHz 4.33 dB/100ft
400 MHz 4.66 dB/100ft
450 MHz 4.96 dB/100ft
550 MHz 5.48 dB/100ft
750 MHz 6.51 dB/100ft
870 MHz 7 dB/100ft
1000 MHz 7.68 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.2 ns/ft 83%

High Frequency

Frequency [MHz] Max. Insertion Loss (Attenuation)
5 MHz 0.86 dB/100ft
55 MHz 2.05 dB/100ft
211 MHz 3.80 dB/100ft
270 MHz 4.22 dB/100ft
300 MHz 4.45 dB/100ft
350 MHz 4.80 dB/100ft
400 MHz 5.10 dB/100ft
450 MHz 5.40 dB/100ft
550 MHz 5.95 dB/100ft
600 MHz 6.20 dB/100ft

Voltage

UL Voltage Rating
300 V RMS

UL Temp Rating

75°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

22 lbs/1000ft

Max. Pull Tension

80 lbs

Min. Bend Radius/Minor Axis

2.5 in

NEC/(UL) Compliance

CATV, CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

RG Type

59

Series Type

59

Environmental Space

Indoor (Not Riser or Plenum)

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/96/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

UL Flammability

UL1685 UL Loading

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Update and Revision

Revision Number: 0.461 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.461 Revision Date: 02-03-2025


Part Numbers

Item # Color Put-Up Type Length UPC
9275 010U500 Black UnReel 500 ft 612825358916
9275 0101000 Black Reel 1,000 ft 612825226352
9275 010U1000 Black UnReel 1,000 ft 612825226369
9275 009U1000 White UnReel 1,000 ft 612825226376

Resources

Resources