Product Number: 9290

Analog Video, RG6 #18 Solid BC, Double 95% BC Braids, PVC Jacket, CM

18 AWG solid .038" bare copper conductor, foam polyethylene insulation, double bare copper braid shields (95% coverage), PVC jacket.

  • Availability:
    Global
  • Status:
    Active

Specifications

Conductor

AWG Stranding Material Nominal Diameter No. of Coax
18 Solid BC - Bare Copper 0.038 in 1

Conductor Count

1

Insulation

Material Nominal Diameter
PE - Polyethylene (Foam) 0.18 in

Outer Shield

Type Layer Material Coverage [%]
Braid 1 Bare Copper (BC) 95%
Braid 2 Bare Copper (BC) 95%

Outer Jacket

Material Nominal Diameter
PVC - Polyvinyl Chloride 0.288 in

Conductor DCR

Nominal Conductor DCR Nominal Conductor DCR Conductor Resistance Nominal Outer Shield DCR Outer Conductor DCR
7.5 Ohm/1000ft 7.5 Ohm/1000ft 2 Ohm/1000ft 2 Ohm/1000ft

Capacitance

Nom. Capacitance Conductor to Shield
16.8 pF/ft

Inductance

Nominal Inductance
0.098 µH/ft

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-450 MHz 23 dB

High Frequency (Nominal/Typical)

Frequency [MHz] Nom. Insertion Loss
1 MHz 0.2 dB/100ft
10 MHz 0.7 dB/100ft
50 MHz 1.7 dB/100ft
100 MHz 2.5 dB/100ft
200 MHz 3.6 dB/100ft
400 MHz 5 dB/100ft
700 MHz 7.2 dB/100ft
900 MHz 8.3 dB/100ft
1000 MHz 8.8 dB/100ft

Delay

Nominal Delay Nominal Velocity of Propagation (VP) [%]
1.25 ns/ft 81%

Voltage

UL Voltage Rating
300 V RMS

Non-UL Temp Rating

80°C

Operating Temperature Range

-40°C To +80°C

Bulk Cable Weight

54 lbs/1000ft

Max. Pull Tension

108 lbs

Min. Bend Radius/Minor Axis

3 in

NEC/(UL) Compliance

CM

CEC/C(UL) Compliance

CM

CPR Euroclass

Eca

RG Type

6

Series Type

6

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2003/11/EC (BFR)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

EU CE Mark

Yes

MII Order #39 (China RoHS)

Yes

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

UL Flammability

UL1685 UL Loading

IEC Flammability

IEC 60332-1-2

UL voltage rating

300 V RMS

Plenum (Y/N)

No

Footnote

C - CRATE REEL PUT-UP.

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025

Update and Revision

Revision Number: 0.384 Revision Date: 02-03-2025

Part Numbers

Item # Color Put-Up Type Length UPC
9290 0101000 Black Reel 1,000 ft 612825357865
9290 0102000 Black Reel 2,000 ft 612825227076

Resources

Resources