Product Number: 9659
Analog Video, RG59, #22 Str BC, 95% BC Braid, PVC Jacket, CMX
22 AWG stranded (7x30) .030" bare copper conductor, foam polyethylene insulation, bare copper braid shield (95% coverage), PVC jacket.
-
Availability:
-
Global inventory:
Specifications
Physical Characteristics (Overall)
Conductor
AWG | Stranding | Material | Nominal Diameter | No. of Coax |
---|---|---|---|---|
22 | 7x30 | BC - Bare Copper | 0.03 in | 1 |
Conductor Count |
1 |
---|
Insulation
Material | Nominal Diameter |
---|---|
PE - Polyethylene (Foam) | 0.146 in |
Outer Shield
Type | Material | Coverage [%] |
---|---|---|
Braid | Bare Copper (BC) | 95% |
Outer Jacket
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride (Non-Contaminating) | 0.242 in |
Electrical Characteristics
Conductor DCR
Nominal Conductor DCR | Nominal Conductor DCR Conductor Resistance | Nominal Outer Shield DCR | Outer Conductor DCR |
---|---|---|---|
15 Ohm/1000ft | 15 Ohm/1000ft | 2.6 Ohm/1000ft | 2.6 Ohm/1000ft |
Capacitance
Nom. Capacitance Conductor to Shield |
---|
17.3 pF/ft |
Inductance
Nominal Inductance |
---|
0.09 µH/ft |
Impedance
Nominal Characteristic Impedance |
---|
75 Ohm |
Return Loss
Frequency [MHz] | Minimum Return (RL) |
---|---|
5-450 MHz | 23 dB |
High Frequency (Nominal/Typical)
Frequency [MHz] | Nom. Insertion Loss |
---|---|
1 MHz | 0.3 dB/100ft |
10 MHz | 0.9 dB/100ft |
50 MHz | 2.1 dB/100ft |
100 MHz | 3 dB/100ft |
200 MHz | 4.5 dB/100ft |
400 MHz | 6.6 dB/100ft |
700 MHz | 8.9 dB/100ft |
900 MHz | 10.1 dB/100ft |
1000 MHz | 10.9 dB/100ft |
Delay
Nominal Delay | Nominal Velocity of Propagation (VP) [%] |
---|---|
1.3 ns/ft | 78% |
Voltage
Non-UL Voltage Rating | UL Voltage Rating |
---|---|
300 V RMS | 150 V RMS |
Temperature Range
Operating Temperature Range |
-40°C To +80°C |
---|
Mechanical Characteristics
Bulk Cable Weight |
35 lbs/1000ft |
---|---|
Max. Pull Tension |
65 lbs |
Min. Bend Radius/Minor Axis |
2.5 in |
Standards
NEC/(UL) Compliance |
CMX |
---|---|
CEC/C(UL) Compliance |
CMX |
UL AWM Style Compliance |
AWM 1354 (30 V 60°C) |
RG Type |
59 |
Series Type |
59 |
Applicable Environmental and Other Programs
Environmental Space |
Indoor/Outdoor |
---|---|
EU Directive 2000/53/EC (ELV) |
Yes |
EU Directive 2003/11/EC (BFR) |
Yes |
EU Directive 2011/65/EU (RoHS 2) |
Yes |
EU Directive 2012/19/EU (WEEE) |
Yes |
EU Directive 2015/863/EU (RoHS 2 amendment) |
Yes |
EU Directive Compliance |
EU Directive 2003/11/EC (BFR) |
EU CE Mark |
Yes |
MII Order #39 (China RoHS) |
Yes |
Suitability
Suitability - Indoor |
Yes |
---|---|
Suitability - Outdoor |
Yes |
Flammability, LS0H, Toxicity Testing
UL Flammability |
VW-1 |
---|---|
CSA Flammability |
FT1 |
UL voltage rating |
150 V RMS |
Plenum/Non-Plenum
Plenum (Y/N) |
No |
---|
Product Notes
Notes |
For CCTV Applications. |
---|
History
Update and Revision |
Revision Number: 0.333 Revision Date: 02-03-2025 |
---|
Information
Update and Revision |
Revision Number: 0.333 Revision Date: 02-03-2025 |
---|
Part Numbers
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
9659 010U500 | Black | UnReel | 500 ft | 612825414728 |
9659 0101000 | Black | Reel | 1,000 ft | 612825356028 |