Product Number: Perfect Path Locking HDMI

High Speed HDMI Perfect Path HD-800 Series

High Speed HDMI Perfect Path Locking Connectors, exceeds 10.2 Gbps speed rating to deliver 1080p resolution, includes ethernet & audio return channel, 3D and 4K x 2K ready, 25lb port retention, supports HDMI 1.4.

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

Digital Signage, Computer Monitors, Projectors, Gaming Consoles, DVD Players

Outer Shield

Type Material Coverage [%]
Tape Bi-Laminate (Alum+Poly)
Braid Tinned Copper (TC) 85%

Outer Jacket

Material Color Nominal Diameter
PVC - Polyvinyl Chloride Black .217 in

Performance Footnote1

*Lengths 16, 25, 35 & 50ft include an active extender.

Operating Temperature Range

80°C

Max. Pull Tension

25 lbs

Termination Interface

Connection
HDMI Type A Connector, 19-Pin Male

Environmental Space

Indoor

Suitability - Indoor

Yes

Update and Revision

Revision Number: 0.54 Revision Date: 11-09-2022

Update and Revision

Revision Number: 0.54 Revision Date: 11-09-2022


Part Numbers

Item # Color Length
HD-800-2 Black 2 ft
HD-800-4 Black 4 ft
HD-800-8 Black 8 ft
HD-800-16 Black 16 ft
HD-800-25 Black 25 ft
HD-800-35 Black 35 ft
HD-800-50 Black 50 ft