Product Number: KEYCONNECT F-COAX 3GHZ MODULE

KeyConnect Video F, Coax 3GHz

KeyConnect Video F, Coax 3GHz, Surface

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

F-Coax 3GHZ

Height

0.85 m

Width

0.69

Depth

1.18

Front Connection

Flush

Packaging

1 unit packaged in a plastic bag.

Weight

0.033 lbs

Materials

Material
Plastic - UL94V-0

Installation Temperature Range

-10°C To +60°C

Storage Temperature Range

-40°C To +70°C

Operating Temperature Range

-10°C To +60°C

Footprint/Type

KeyConnect

Connector/Hardware Retention

20 lbs

Environmental Space

Indoor

EU Directive 2002/95/EC (RoHS)

Yes

MII Order #39 (China RoHS)

EUP 50

Safety Listing

c(UL)us Listed

Related Parts

Compatible KeyConnect-style Faceplate and Patch Panel

Notes

For proper installation refer to Installation Guide PX103826. Visit our web site at http://www.belden.com

Update and Revision

Revision Number: 0.182 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.182 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
AX105346-AL Almond 611589007290
AX105346-BK Black 611589007306
AX105346-GS Dark Gray 611589097253
AX105346-EW Electric White 611589007313
AX105346-IV Ivory 611589097260

Resources

Resources