Product Number: MCCX3ST
Coaxial Cable Stripping Tool, RG-11, Series 7
Coaxial Cable Stripping Tool for RG-11 and Series 7 Cables
-
Availability:
-
Global inventory:

Specifications
Product Overview
Suitable Applications |
To strip Coaxial Cables |
---|
Connectors
Materials
Description | Material | Color |
---|---|---|
Frame | Plastic | |
Handle grip | Plastic | Black |
Plastic | ||
Plastic |
Temperature Range
Installation Temperature Range |
-10°C To +50°C |
---|---|
Storage Temperature Range |
-40°C To +60°C |
Applicable Environmental and Other Programs
Environmental Space |
Indoor |
---|---|
EU Directive 2011/65/EU (RoHS 2) |
Yes |
Related Part Numbers
Footnote |
Q - STANDARD PACKAGES CANNOT BE BROKEN. |
---|
History
Update and Revision |
Revision Number: 0.7 Revision Date: 04-08-2022 |
---|
Information
Update and Revision |
Revision Number: 0.7 Revision Date: 04-08-2022 |
---|
Part Numbers
Item # | Color |
---|---|
MCCX3ST | Black |