Product Number: FSNS15-25

ProSNS Mini "F" Coax Compression Connector 22-24 AWG

ProSNS Mini (22-24 AWG) "F" male connector for coaxial cable. Polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack. This product is discontinued. Please contact Belden Customer Service to check for existing saleable inventory. It has been replaced by one of Belden's PPC Brand EX Series connectors - EXM-XLPLUS. For product information please visit: https://products.ppc-online.com/product/signaltight-exm-xlplus/ (Opens in new window)

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
Minimum 20 dB to 3GHz

Electrical Characteristics Notes

Bandwidth: 0 MHz to 3 GHz, Insertion Loss: Less than .10 dB to 3 GHz, Operating Voltage: 90V (at 60 Hz continuous AC)

Operating Temperature Range

-40º F to +140º F (-40º C to +60º C)

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Violet

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PS59/6/RGB (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.015 - .025 inch

Cable Dielectric Diameter Limits

.095 - .105 inch

Cable Outer Jacket Diameter Limits

.145 - .160 inch

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.268 Revision Date: 04-04-2025

Update and Revision

Revision Number: 0.268 Revision Date: 04-04-2025

Part Numbers

Item # Color UPC
FSNS15-25 No Color 845671004021