Product Number: FSNS1P6QS-25

ProSNS RG-6 "F" Coax Compression Connector

ProSNS RG6 "F" male connector for quad-shield coaxial cable. Polymer compression sleeve for easy insertion & lowest possible tool compression force. 25 per Pack

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

CCTV, Security Cameras, Video

Packaging

25 Pack

Number of Pieces

1

Materials

Material
Nickel/Tin Plated Brass
Tin Plated Brass
Ethylene Propylene
Nickel plated Brass
Gold Plated

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz]
≥ -30 dB up to 1 GHz typical

Electrical Characteristics Notes

Insertion Loss: ≤ -0.2 dB up to 1 GHz typical, RFI Shielding: -85 dB typical (60% bonded foil), Salt Fog: Passes 1,000 hours ANSI/SCTE 143 2007, Moisture Migration: Passes ANSI/SCTE 60 2010

Operating Temperature Range

-40 ºF (-40 ºC) to 140 ºF (60 ºC)

Footprint/Type

Coax

Connector Interface Type

F

Gender

Male - plug

Connector Series Name

ProSNS

Color Band

Violet

Locking

No

Tool Compatibility

CPLCCT-SLMR, CPSNSCT-596 (compression), PSA59/6 (strip)

Termination Type

Compression

Cable Center Conductor Diameter Limits

.0399 - .0418 inch

Cable Dielectric Diameter Limits

.180 - .193 inch

Cable Outer Jacket Diameter Limits

.290 - .305 inch

Cable Insertion Force

20 lbs. maximum

Cable Retention Force

40 lbs. minimum per SCTE IPS SP-401

RG Type

6

Series Type

6

EU CE Mark

Yes

Patent

This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Update and Revision

Revision Number: 0.51 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.51 Revision Date: 03-04-2023

Part Numbers

Item # Color UPC
FSNS1P6QS-25 No Color 845671004212