Product Number: 1694ABHDLW

6 GHz RG6 BNC Connector, Locking, Watertight

RG-6, 6 GHz, HD, BNC, 1 piece locking connector, watertight

  • Availability:
    Global
  • Status:
    Active

Specifications

Suitable Applications

HD-SDI, Video, Digital Video, SMPTE 2081-1 6 Gb/s UHDTV, SMPTE 424M 3 Gb/s HD-SDI 1080P

Packaging

50 per package

Materials

Description Material
Nut Brass, Nickel Plated
Body Brass, Nickel Plated
Contact Brass, Gold Plated
Insulator PTFE

Impedance

Nominal Characteristic Impedance
75 Ohm

Return Loss

Frequency [MHz] Minimum Return (RL)
5-1485 15 dB
1485-3000 10 dB
3000-4500 7 dB

Electrical Characteristics Notes

SMPTE 2081-1 Return Loss or better to 4.5 GHz

Footprint/Type

Coax

Connector Interface Type

BNC

Gender

Male - plug

Connector Series Name

HD

Color Band

Green

Locking

Yes

Tool Compatibility

CPLCRBC-BR (compression), PSA59/6 (strip)

Termination Type

Compression

RG Type

6

Environmental Space

Indoor/Outdoor

EU Directive 2000/53/EC (ELV)

Yes

EU Directive 2011/65/EU (RoHS 2)

Yes

EU Directive 2012/19/EU (WEEE)

Yes

EU Directive 2015/863/EU (RoHS 2 amendment)

Yes

EU Directive Compliance

EU Directive 2003/11/EC (BFR)

Suitability - Indoor

Yes

Suitability - Outdoor

Yes

Plenum (Y/N)

No

Footnote

Q - STANDARD PACKAGES CANNOT BE BROKEN.

Update and Revision

Revision Number: 0.157 Revision Date: 03-04-2023

Update and Revision

Revision Number: 0.157 Revision Date: 03-04-2023


Part Numbers

Item # Color UPC
1694ABHDLW Green 845671002805